Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| P10-10-8TTF |
|
316 SS | Nav-Sea Male O-ring Face Seal | 5/8 in | Nav-Sea Male O-ring Face Seal | 5/8 in | Female National Pipe Thread | 1/2-14 | 4 | Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P12-12-8TTF |
|
316 SS | Nav-Sea Male O-ring Face Seal | 3/4 in | Nav-Sea Male O-ring Face Seal | 3/4 in | Female National Pipe Thread | 1/2-14 | 4 | Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P16-16-12TTF |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1 in | Nav-Sea Male O-ring Face Seal | 1 in | Female National Pipe Thread | 3/4-14 | 4 | Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P4-4-2TTF |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1/4 in | Nav-Sea Male O-ring Face Seal | 1/4 in | Female National Pipe Thread | 1/8-27 | 4 | Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P4-4-4TTF |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1/4 in | Nav-Sea Male O-ring Face Seal | 1/4 in | Female National Pipe Thread | 1/4-18 | 4 | Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P6-6-4TTF |
|
316 SS | Nav-Sea Male O-ring Face Seal | 3/8 in | Nav-Sea Male O-ring Face Seal | 3/8 in | Female National Pipe Thread | 1/4-18 | 4 | Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P8-8-6TTF |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1/2 in | Nav-Sea Male O-ring Face Seal | 1/2 in | Female National Pipe Thread | 3/8-18 | 4 | Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P10-10-8TTF-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 5/8 in | Nav-Sea Male O-ring Face Seal | 5/8 in | Female National Pipe Thread | 1/2-14 | 4 | Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P12-12-8TTF-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 3/4 in | Nav-Sea Male O-ring Face Seal | 3/4 in | Female National Pipe Thread | 1/2-14 | 4 | Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P16-16-12TTF-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1 in | Nav-Sea Male O-ring Face Seal | 1 in | Female National Pipe Thread | 3/4-14 | 4 | Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P4-4-2TTF-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1/4 in | Nav-Sea Male O-ring Face Seal | 1/4 in | Female National Pipe Thread | 1/8-27 | 4 | Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P4-4-4TTF-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1/4 in | Nav-Sea Male O-ring Face Seal | 1/4 in | Female National Pipe Thread | 1/4-18 | 4 | Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P6-6-4TTF-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 3/8 in | Nav-Sea Male O-ring Face Seal | 3/8 in | Female National Pipe Thread | 1/4-18 | 4 | Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P8-8-6TTF-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1/2 in | Nav-Sea Male O-ring Face Seal | 1/2 in | Female National Pipe Thread | 3/8-18 | 4 | Nav-Sea Male O-ring Face by Female National Pipe Thread |