Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| AM10-8LHU-M |
|
Alloy 400 | SAE Flareless | 5/8 in | SAE Flareless | 1/2 in | 4 | SAE Flareless Tube End |
| AM12-10LHU |
|
316 SS | SAE Flareless | 3/4 in | SAE Flareless | 5/8 in | 4 | SAE Flareless Tube End |
| AM12-8LHU-M |
|
Alloy 400 | SAE Flareless | 3/4 in | SAE Flareless | 1/2 in | 4 | SAE Flareless Tube End |
| AM16-12LHU-M |
|
Alloy 400 | SAE Flareless | 1 in | SAE Flareless | 3/4 in | 4 | SAE Flareless Tube End |
| AM16-8LHU-M |
|
Alloy 400 | SAE Flareless | 1 in | SAE Flareless | 1/2 in | 4 | SAE Flareless Tube End |
| AM20-16LHU-M |
|
Alloy 400 | SAE Flareless | 1 1/4 in | SAE Flareless | 1 in | 4 | SAE Flareless Tube End |
| AM24-16LHU-M |
|
Alloy 400 | SAE Flareless | 1 1/2 in | SAE Flareless | 1 in | 4 | SAE Flareless Tube End |
| AM4-2LHU |
|
316 SS | SAE Flareless | 1/4 in | SAE Flareless | 1/8 in | 4 | SAE Flareless Tube End |
| AM4-2LHU-M |
|
Alloy 400 | SAE Flareless | 1/4 in | SAE Flareless | 1/8 in | 4 | SAE Flareless Tube End |
| AM8-6LHU-M |
|
Alloy 400 | SAE Flareless | 1/2 in | SAE Flareless | 3/8 in | 4 | SAE Flareless Tube End |
| AM10-8LHU |
|
316 SS | SAE Flareless | 5/8 in | SAE Flareless | 1/2 in | 4 | SAE Flareless Tube End |
| AM12-8LHU |
|
316 SS | SAE Flareless | 3/4 in | SAE Flareless | 1/2 in | 4 | SAE Flareless Tube End |
| AM16-12LHU |
|
316 SS | SAE Flareless | 1 in | SAE Flareless | 3/4 in | 4 | SAE Flareless Tube End |
| AM20-16LHU |
|
316 SS | SAE Flareless | 1 1/4 in | SAE Flareless | 1 in | 4 | SAE Flareless Tube End |
| AM24-16LHU |
|
316 SS | SAE Flareless | 1 1/2 in | SAE Flareless | 1 in | 4 | SAE Flareless Tube End |
| AM8-6LHU |
|
316 SS | SAE Flareless | 1/2 in | SAE Flareless | 3/8 in | 4 | SAE Flareless Tube End |
| AM16-8LHU |
|
316 SS | SAE Flareless | 1 in | SAE Flareless | 1/2 in | 4 | SAE Flareless Tube End |
| AM12-6LHU-M |
|
Alloy 400 | SAE Flareless | 3/4 in | SAE Flareless | 3/8 in | 4 | SAE Flareless Tube End |
| AM12-6LHU |
|
316 SS | SAE Flareless | 3/4 in | SAE Flareless | 3/8 in | 4 | SAE Flareless Tube End |
| AM12-10LHU-M |
|
Alloy 400 | SAE Flareless | 3/4 in | SAE Flareless | 5/8 in | 4 | SAE Flareless Tube End |