Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
More than 1000 records have been returned. Please further modify your search criteria to narrow and display the results.
| Part # | Item Name | Body Material | Product Configuration | Product Descriptions | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 4 - Type |
|---|---|---|---|---|---|---|---|---|---|---|
| J12BE-45 | 45° Bulkhead Union Elbow - SAE 37° Flared | 316 SS | 45° Bulkhead Union Elbow | Male SAE 37° Flare Bulkhead Union 45° Elbow | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | N/A | N/A |
| J12BE-45-B | 45° Bulkhead Union Elbow - SAE 37° Flared | Brass | 45° Bulkhead Union Elbow | Male SAE 37° Flare Bulkhead Union 45° Elbow | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | N/A | N/A |
| J12BE-45-M | 45° Bulkhead Union Elbow - SAE 37° Flared | Alloy 400 | 45° Bulkhead Union Elbow | Male SAE 37° Flare Bulkhead Union 45° Elbow | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | N/A | N/A |
| J16BE-45 | 45° Bulkhead Union Elbow - SAE 37° Flared | 316 SS | 45° Bulkhead Union Elbow | Male SAE 37° Flare Bulkhead Union 45° Elbow | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | N/A | N/A |
| J16BE-45-B | 45° Bulkhead Union Elbow - SAE 37° Flared | Brass | 45° Bulkhead Union Elbow | Male SAE 37° Flare Bulkhead Union 45° Elbow | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | N/A | N/A |
| J16BE-45-M | 45° Bulkhead Union Elbow - SAE 37° Flared | Alloy 400 | 45° Bulkhead Union Elbow | Male SAE 37° Flare Bulkhead Union 45° Elbow | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | N/A | N/A |
| J4BE-45 | 45° Bulkhead Union Elbow - SAE 37° Flared | 316 SS | 45° Bulkhead Union Elbow | Male SAE 37° Flare Bulkhead Union 45° Elbow | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | N/A | N/A |
| J4BE-45-B | 45° Bulkhead Union Elbow - SAE 37° Flared | Brass | 45° Bulkhead Union Elbow | Male SAE 37° Flare Bulkhead Union 45° Elbow | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | N/A | N/A |
| J4BE-45-M | 45° Bulkhead Union Elbow - SAE 37° Flared | Alloy 400 | 45° Bulkhead Union Elbow | Male SAE 37° Flare Bulkhead Union 45° Elbow | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | N/A | N/A |
| J6BE-45 | 45° Bulkhead Union Elbow - SAE 37° Flared | 316 SS | 45° Bulkhead Union Elbow | Male SAE 37° Flare Bulkhead Union 45° Elbow | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | N/A | N/A |
| J6BE-45-B | 45° Bulkhead Union Elbow - SAE 37° Flared | Brass | 45° Bulkhead Union Elbow | Male SAE 37° Flare Bulkhead Union 45° Elbow | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | N/A | N/A |
| J6BE-45-M | 45° Bulkhead Union Elbow - SAE 37° Flared | Alloy 400 | 45° Bulkhead Union Elbow | Male SAE 37° Flare Bulkhead Union 45° Elbow | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | N/A | N/A |
| J8BE-45 | 45° Bulkhead Union Elbow - SAE 37° Flared | 316 SS | 45° Bulkhead Union Elbow | Male SAE 37° Flare Bulkhead Union 45° Elbow | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | N/A | N/A |
| J8BE-45-B | 45° Bulkhead Union Elbow - SAE 37° Flared | Brass | 45° Bulkhead Union Elbow | Male SAE 37° Flare Bulkhead Union 45° Elbow | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | N/A | N/A |
| J8BE-45-M | 45° Bulkhead Union Elbow - SAE 37° Flared | Alloy 400 | 45° Bulkhead Union Elbow | Male SAE 37° Flare Bulkhead Union 45° Elbow | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | N/A | N/A |
| J10FE-45-B | 45° Female Elbow - SAE 37° Flared | Brass | 45° Female Elbow | Male SAE 37° Flare to Female NPT 45° Elbow | Male SAE 37° Flared | 5/8 in | Female National Pipe Thread | 1/2-14 | N/A | N/A |
| J10FE-45-M | 45° Female Elbow - SAE 37° Flared | Alloy 400 | 45° Female Elbow | Male SAE 37° Flare to Female NPT 45° Elbow | Male SAE 37° Flared | 5/8 in | Female National Pipe Thread | 1/2-14 | N/A | N/A |
| J12FE-45-B | 45° Female Elbow - SAE 37° Flared | Brass | 45° Female Elbow | Male SAE 37° Flare to Female NPT 45° Elbow | Male SAE 37° Flared | 3/4 in | Female National Pipe Thread | 3/4-14 | N/A | N/A |
| J12FE-45-M | 45° Female Elbow - SAE 37° Flared | Alloy 400 | 45° Female Elbow | Male SAE 37° Flare to Female NPT 45° Elbow | Male SAE 37° Flared | 3/4 in | Female National Pipe Thread | 3/4-14 | N/A | N/A |
| J14FE-45 | 45° Female Elbow - SAE 37° Flared | 316 SS | 45° Female Elbow | Male SAE 37° Flare to Female NPT 45° Elbow | Male SAE 37° Flared | 7/8 in | Female National Pipe Thread | 3/4-14 | N/A | N/A |
| J14FE-45-B | 45° Female Elbow - SAE 37° Flared | Brass | 45° Female Elbow | Male SAE 37° Flare to Female NPT 45° Elbow | Male SAE 37° Flared | 7/8 in | Female National Pipe Thread | 3/4-14 | N/A | N/A |
| J14FE-45-M | 45° Female Elbow - SAE 37° Flared | Alloy 400 | 45° Female Elbow | Male SAE 37° Flare to Female NPT 45° Elbow | Male SAE 37° Flared | 7/8 in | Female National Pipe Thread | 3/4-14 | N/A | N/A |
| J16FE-45-B | 45° Female Elbow - SAE 37° Flared | Brass | 45° Female Elbow | Male SAE 37° Flare to Female NPT 45° Elbow | Male SAE 37° Flared | 1 in | Female National Pipe Thread | 1-11 1/2 | N/A | N/A |
| J16FE-45-M | 45° Female Elbow - SAE 37° Flared | Alloy 400 | 45° Female Elbow | Male SAE 37° Flare to Female NPT 45° Elbow | Male SAE 37° Flared | 1 in | Female National Pipe Thread | 1-11 1/2 | N/A | N/A |
| J20FE-45-B | 45° Female Elbow - SAE 37° Flared | Brass | 45° Female Elbow | Male SAE 37° Flare to Female NPT 45° Elbow | Male SAE 37° Flared | 1 1/4 in | Female National Pipe Thread | 1 1/4-11 1/2 | N/A | N/A |