Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Component Type | Component Size | O-ring Material | ID | OD | Production Category | Connection 1 - Size | Brand Series | Connects | End Connection Type | Product Configuration | Connection 1 - Type | Metric Sizing |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Q0R |
|
Buna | Face Seal O-Ring | 1/8 in | Nitrile Buna Rubber | 3/8 in | 1/2 in | 1 | O-ring High Pressure Union 0 | Soft-Seal High Pressure Union | Union O-ring Soft-Seal HP Face Seal Fittings | Soft-Seal HP Face Seal Fittings Union O-ring | Soft-Seal HP Face Seal O-ring | Union O-ring | No |
| Q1R |
|
Buna | Face Seal O-Ring | 1/4 in | Nitrile Buna Rubber | 5/8 in | 13/16 in | 1 | O-ring High Pressure Union 1 | Soft-Seal High Pressure Union | Union O-ring Soft-Seal HP Face Seal Fittings | Soft-Seal HP Face Seal Fittings Union O-ring | Soft-Seal HP Face Seal O-ring | Union O-ring | No |
| Q2R |
|
Buna | Face Seal O-Ring | 3/8 in | Nitrile Buna Rubber | 3/4 in | 1 in | 1 | O-ring High Pressure Union 2 | Soft-Seal High Pressure Union | Union O-ring Soft-Seal HP Face Seal Fittings | Soft-Seal HP Face Seal Fittings Union O-ring | Soft-Seal HP Face Seal O-ring | Union O-ring | No |
| Q3R |
|
Buna | Face Seal O-Ring | 1/2 in | Nitrile Buna Rubber | 7/8 in | 1 1/8 in | 1 | O-ring High Pressure Union 3 | Soft-Seal High Pressure Union | Union O-ring Soft-Seal HP Face Seal Fittings | Soft-Seal HP Face Seal Fittings Union O-ring | Soft-Seal HP Face Seal O-ring | Union O-ring | No |
| Q4R |
|
Buna | Face Seal O-Ring | 3/4 in | Nitrile Buna Rubber | 1 in | 1 1/4 in | 3 | O-ring High Pressure Union 4 | Soft-Seal High Pressure Union | Union O-ring Soft-Seal HP Face Seal Fittings | Soft-Seal HP Face Seal Fittings Union O-ring | Soft-Seal HP Face Seal O-ring | Union O-ring | No |
| Q5R |
|
Buna | Face Seal O-Ring | 1 in | Nitrile Buna Rubber | 1 3/16 in | 1 7/16 in | 1 | O-ring High Pressure Union 5 | Soft-Seal High Pressure Union | Union O-ring Soft-Seal HP Face Seal Fittings | Soft-Seal HP Face Seal Fittings Union O-ring | Soft-Seal HP Face Seal O-ring | Union O-ring | No |
| Q6R |
|
Buna | Face Seal O-Ring | 1 1/4 in | Nitrile Buna Rubber | 1 1/2 in | 1 3/4 in | 1 | O-ring High Pressure Union 6 | Soft-Seal High Pressure Union | Union O-ring Soft-Seal HP Face Seal Fittings | Soft-Seal HP Face Seal Fittings Union O-ring | Soft-Seal HP Face Seal O-ring | Union O-ring | No |
| Q7R |
|
Buna | Face Seal O-Ring | 1 1/2 in | Nitrile Buna Rubber | 1 3/4 in | 2 in | 3 | O-ring High Pressure Union 7 | Soft-Seal High Pressure Union | Union O-ring Soft-Seal HP Face Seal Fittings | Soft-Seal HP Face Seal Fittings Union O-ring | Soft-Seal HP Face Seal O-ring | Union O-ring | No |
| Q8R |
|
Buna | Face Seal O-Ring | 2 in | Nitrile Buna Rubber | 2 1/8 in | 2 3/8 in | 1 | O-ring High Pressure Union 8 | Soft-Seal High Pressure Union | Union O-ring Soft-Seal HP Face Seal Fittings | Soft-Seal HP Face Seal Fittings Union O-ring | Soft-Seal HP Face Seal O-ring | Union O-ring | No |
| Q9R |
|
Buna | Face Seal O-Ring | 2 1/2 in | Nitrile Buna Rubber | 2 3/8 in | 2 5/8 in | 4 | O-ring High Pressure Union 9 | Soft-Seal High Pressure Union | Union O-ring Soft-Seal HP Face Seal Fittings | Soft-Seal HP Face Seal Fittings Union O-ring | Soft-Seal HP Face Seal O-ring | Union O-ring | No |