Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|
| 1/2KUB | Koncentrik® Pipe Butt Weld Union | 316 SS | Pipe Butt Weld | 1/2 in | Male Pipe Weld | 1/2 in |
| 1-1/2KUB | Koncentrik® Pipe Butt Weld Union | 316 SS | Pipe Butt Weld | 1 1/2 in | Male Pipe Weld | 1 1/2 in |
| 1-1/4KUB | Koncentrik® Pipe Butt Weld Union | 316 SS | Pipe Butt Weld | 1 1/4 in | Male Pipe Weld | 1 1/4 in |
| 1KUB | Koncentrik® Pipe Butt Weld Union | 316 SS | Pipe Butt Weld | 1 in | Male Pipe Weld | 1 in |
| 2KUB | Koncentrik® Pipe Butt Weld Union | 316 SS | Pipe Butt Weld | 2 in | Male Pipe Weld | 2 in |
| 3/4KUB | Koncentrik® Pipe Butt Weld Union | 316 SS | Pipe Butt Weld | 3/4 in | Male Pipe Weld | 3/4 in |
| 10TR | Koncentrik® PTFE Snap Ring | PTFE | Ring Seal | Koncentrik® Teflon Ring 10 | N/A | N/A |
| 12TR | Koncentrik® PTFE Snap Ring | PTFE | Ring Seal | Koncentrik® Teflon Ring 12 | N/A | N/A |
| 14TR | Koncentrik® PTFE Snap Ring | PTFE | Ring Seal | Koncentrik® Teflon Ring 14 | N/A | N/A |
| 18TR | Koncentrik® PTFE Snap Ring | PTFE | Ring Seal | Koncentrik® Teflon Ring 18 | N/A | N/A |
| 20TR | Koncentrik® PTFE Snap Ring | PTFE | Ring Seal | Koncentrik® Teflon Ring 20 | N/A | N/A |
| 24TR | Koncentrik® PTFE Snap Ring | PTFE | Ring Seal | Koncentrik® Teflon Ring 24 | N/A | N/A |
| 32TR | Koncentrik® PTFE Snap Ring | PTFE | Ring Seal | Koncentrik® Teflon Ring 32 | N/A | N/A |
| 36TR | Koncentrik® PTFE Snap Ring | PTFE | Ring Seal | Koncentrik® Teflon Ring 36 | N/A | N/A |
| 5TR | Koncentrik® PTFE Snap Ring | PTFE | Ring Seal | Koncentrik® Teflon Ring 05 | N/A | N/A |
| 8TR | Koncentrik® PTFE Snap Ring | PTFE | Ring Seal | Koncentrik® Teflon Ring 08 | N/A | N/A |
| KUN-1 | Koncentrik® Union Nut | 316 SS | Union Nut | Koncentrik® Nut 1 | N/A | N/A |
| KUN-10 | Koncentrik® Union Nut | 316 SS | Union Nut | Koncentrik® Nut 10 | N/A | N/A |
| KUN-12 | Koncentrik® Union Nut | 316 SS | Union Nut | Koncentrik® Nut 12 | N/A | N/A |
| KUN-2 | Koncentrik® Union Nut | 316 SS | Union Nut | Koncentrik® Nut 2 | N/A | N/A |
| KUN-3 | Koncentrik® Union Nut | 316 SS | Union Nut | Koncentrik® Nut 3 | N/A | N/A |
| KUN-4 | Koncentrik® Union Nut | 316 SS | Union Nut | Koncentrik® Nut 4 | N/A | N/A |
| KUN-6 | Koncentrik® Union Nut | 316 SS | Union Nut | Koncentrik® Nut 6 | N/A | N/A |
| KUN-8 | Koncentrik® Union Nut | 316 SS | Union Nut | Koncentrik® Nut 8 | N/A | N/A |
| KUN-9 | Koncentrik® Union Nut | 316 SS | Union Nut | Koncentrik® Nut 9 | N/A | N/A |