Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Body Material | Component Type | Filter-Strainer Size | Production Category | Product Descriptions | C_NUM | D_NUM | C | D | E | E_NUM | B | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connects | Connection 1 - Size_SEL | End Connections | Connection 1 - Type_CAD | Connection 2 - Type_CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3100-8805-K | 0 | Filter Kit | 1 µm | 1 | Inline Filter Kit | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 | 0 | 0 | 0 | Service Kit | 0 | 0 | 0 | 0 |
| 3100-8807-K | 0 | Filter Kit | 5 µm | 1 | Inline Filter Kit | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 | 0 | 0 | 0 | Service Kit | 0 | 0 | 0 | 0 |
| 3100-8808-K | 0 | Filter Kit | 10 µm | 1 | Inline Filter Kit | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 | 0 | 0 | 0 | Service Kit | 0 | 0 | 0 | 0 |
| 3100-8809-K | 0 | Filter Kit | 20 µm | 1 | Inline Filter Kit | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 | 0 | 0 | 0 | Service Kit | 0 | 0 | 0 | 0 |
| 3100-8810-K | 0 | Filter Kit | 40 µm | 1 | Inline Filter Kit | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 | 0 | 0 | 0 | Service Kit | 0 | 0 | 0 | 0 |
| 3100-8811-K | 0 | Filter Kit | 60 µm | 1 | Inline Filter Kit | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 | 0 | 0 | 0 | Service Kit | 0 | 0 | 0 | 0 |
| 3100-8812-K | 0 | Filter Kit | 100 µm | 1 | Inline Filter Kit | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 | 0 | 0 | 0 | Service Kit | 0 | 0 | 0 | 0 |
| 3100-8815-K | 0 | Filter Kit | 200 µm | 1 | Inline Filter Kit | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 | 0 | 0 | 0 | Service Kit | 0 | 0 | 0 | 0 |
| 3100-8816-K | 0 | Filter Kit | 400 µm | 1 | Inline Filter Kit | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 in0 mm | 0 | 0 | 0 | 0 | Service Kit | 0 | 0 | 0 | 0 |