Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Connection 4 - Type | Connection 4 - Size |
|---|---|---|---|---|---|---|---|---|---|---|
| S4X | Union Cross - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in |
| S6X | Union Cross - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in |
| S8X | Union Cross - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in |
| S10X | Union Cross - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in |
| S12X | Union Cross - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in |
| S16X | Union Cross - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in |
| S20X | Union Cross - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in |
| S24X | Union Cross - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in |
| S4X-M | Union Cross - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in |
| S6X-M | Union Cross - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in |
| S8X-M | Union Cross - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in |
| S10X-M | Union Cross - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in |
| S12X-M | Union Cross - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in |
| S16X-M | Union Cross - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in |
| S20X-M | Union Cross - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in |
| S24X-M | Union Cross - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in |