Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Connection 4 - Type | Connection 4 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| J10X |
|
316 SS | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | 3 | Male SAE 37° Flare |
| J12X |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | 1 | Male SAE 37° Flare |
| J16X |
|
316 SS | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | 3 | Male SAE 37° Flare |
| J2X |
|
316 SS | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | 4 | Male SAE 37° Flare |
| J3X |
|
316 SS | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | 4 | Male SAE 37° Flare |
| J4X |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | 1 | Male SAE 37° Flare |
| J6X |
|
316 SS | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | 1 | Male SAE 37° Flare |
| J8X |
|
316 SS | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | 1 | Male SAE 37° Flare |
| J10X-M |
|
Alloy 400 | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | 4 | Male SAE 37° Flare |
| J12X-M |
|
Alloy 400 | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | 4 | Male SAE 37° Flare |
| J16X-M |
|
Alloy 400 | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | 4 | Male SAE 37° Flare |
| J2X-M |
|
Alloy 400 | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | 4 | Male SAE 37° Flare |
| J3X-M |
|
Alloy 400 | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | 4 | Male SAE 37° Flare |
| J4X-M |
|
Alloy 400 | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | 4 | Male SAE 37° Flare |
| J6X-M |
|
Alloy 400 | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | 4 | Male SAE 37° Flare |
| J8X-M |
|
Alloy 400 | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | 3 | Male SAE 37° Flare |
| J10X-B |
|
Brass | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | 4 | Male SAE 37° Flare |
| J12X-B |
|
Brass | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | 4 | Male SAE 37° Flare |
| J16X-B |
|
Brass | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | 4 | Male SAE 37° Flare |
| J2X-B |
|
Brass | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | 4 | Male SAE 37° Flare |
| J3X-B |
|
Brass | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | 4 | Male SAE 37° Flare |
| J4X-B |
|
Brass | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | 4 | Male SAE 37° Flare |
| J6X-B |
|
Brass | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | 4 | Male SAE 37° Flare |
| J8X-B |
|
Brass | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | 3 | Male SAE 37° Flare |