Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Connection 4 - Type | Connection 4 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| JS10X |
|
316 SS | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel | 5/8 in | 4 | Female SAE 37° Flare Swivel |
| JS12X |
|
316 SS | Female SAE 37° Swivel | 3/4 in | Female SAE 37° Swivel | 3/4 in | Female SAE 37° Swivel | 3/4 in | Female SAE 37° Swivel | 3/4 in | 3 | Female SAE 37° Flare Swivel |
| JS14X |
|
316 SS | Female SAE 37° Swivel | 7/8 in | Female SAE 37° Swivel | 7/8 in | Female SAE 37° Swivel | 7/8 in | Female SAE 37° Swivel | 7/8 in | 4 | Female SAE 37° Flare Swivel |
| JS16X |
|
316 SS | Female SAE 37° Swivel | 1 in | Female SAE 37° Swivel | 1 in | Female SAE 37° Swivel | 1 in | Female SAE 37° Swivel | 1 in | 3 | Female SAE 37° Flare Swivel |
| JS20X |
|
316 SS | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | 4 | Female SAE 37° Flare Swivel |
| JS24X |
|
316 SS | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | 4 | Female SAE 37° Flare Swivel |
| JS2X |
|
316 SS | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel | 1/8 in | 4 | Female SAE 37° Flare Swivel |
| JS32X |
|
316 SS | Female SAE 37° Swivel | 2 in | Female SAE 37° Swivel | 2 in | Female SAE 37° Swivel | 2 in | Female SAE 37° Swivel | 2 in | 4 | Female SAE 37° Flare Swivel |
| JS3X |
|
316 SS | Female SAE 37° Swivel | 3/16 in | Female SAE 37° Swivel | 3/16 in | Female SAE 37° Swivel | 3/16 in | Female SAE 37° Swivel | 3/16 in | 4 | Female SAE 37° Flare Swivel |
| JS4X |
|
316 SS | Female SAE 37° Swivel | 1/4 in | Female SAE 37° Swivel | 1/4 in | Female SAE 37° Swivel | 1/4 in | Female SAE 37° Swivel | 1/4 in | 3 | Female SAE 37° Flare Swivel |
| JS5X |
|
316 SS | Female SAE 37° Swivel | 5/16 in | Female SAE 37° Swivel | 5/16 in | Female SAE 37° Swivel | 5/16 in | Female SAE 37° Swivel | 5/16 in | 4 | Female SAE 37° Flare Swivel |
| JS6X |
|
316 SS | Female SAE 37° Swivel | 3/8 in | Female SAE 37° Swivel | 3/8 in | Female SAE 37° Swivel | 3/8 in | Female SAE 37° Swivel | 3/8 in | 3 | Female SAE 37° Flare Swivel |
| JS8X |
|
316 SS | Female SAE 37° Swivel | 1/2 in | Female SAE 37° Swivel | 1/2 in | Female SAE 37° Swivel | 1/2 in | Female SAE 37° Swivel | 1/2 in | 3 | Female SAE 37° Flare Swivel |
| JS10X-M |
|
Alloy 400 | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel | 5/8 in | 4 | Female SAE 37° Flare Swivel |
| JS12X-M |
|
Alloy 400 | Female SAE 37° Swivel | 3/4 in | Female SAE 37° Swivel | 3/4 in | Female SAE 37° Swivel | 3/4 in | Female SAE 37° Swivel | 3/4 in | 4 | Female SAE 37° Flare Swivel |
| JS14X-M |
|
Alloy 400 | Female SAE 37° Swivel | 7/8 in | Female SAE 37° Swivel | 7/8 in | Female SAE 37° Swivel | 7/8 in | Female SAE 37° Swivel | 7/8 in | 4 | Female SAE 37° Flare Swivel |
| JS16X-M |
|
Alloy 400 | Female SAE 37° Swivel | 1 in | Female SAE 37° Swivel | 1 in | Female SAE 37° Swivel | 1 in | Female SAE 37° Swivel | 1 in | 4 | Female SAE 37° Flare Swivel |
| JS20X-M |
|
Alloy 400 | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | 4 | Female SAE 37° Flare Swivel |
| JS24X-M |
|
Alloy 400 | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | 4 | Female SAE 37° Flare Swivel |
| JS2X-M |
|
Alloy 400 | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel | 1/8 in | 4 | Female SAE 37° Flare Swivel |
| JS32X-M |
|
Alloy 400 | Female SAE 37° Swivel | 2 in | Female SAE 37° Swivel | 2 in | Female SAE 37° Swivel | 2 in | Female SAE 37° Swivel | 2 in | 4 | Female SAE 37° Flare Swivel |
| JS3X-M |
|
Alloy 400 | Female SAE 37° Swivel | 3/16 in | Female SAE 37° Swivel | 3/16 in | Female SAE 37° Swivel | 3/16 in | Female SAE 37° Swivel | 3/16 in | 4 | Female SAE 37° Flare Swivel |
| JS4X-M |
|
Alloy 400 | Female SAE 37° Swivel | 1/4 in | Female SAE 37° Swivel | 1/4 in | Female SAE 37° Swivel | 1/4 in | Female SAE 37° Swivel | 1/4 in | 4 | Female SAE 37° Flare Swivel |
| JS5X-M |
|
Alloy 400 | Female SAE 37° Swivel | 5/16 in | Female SAE 37° Swivel | 5/16 in | Female SAE 37° Swivel | 5/16 in | Female SAE 37° Swivel | 5/16 in | 4 | Female SAE 37° Flare Swivel |
| JS6X-M |
|
Alloy 400 | Female SAE 37° Swivel | 3/8 in | Female SAE 37° Swivel | 3/8 in | Female SAE 37° Swivel | 3/8 in | Female SAE 37° Swivel | 3/8 in | 4 | Female SAE 37° Flare Swivel |