Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Connection 4 - Type |
|---|---|---|---|---|---|---|---|---|---|
| J12X | Union Cross - SAE 37° Flared | 316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared |
| J4X | Union Cross - SAE 37° Flared | 316 SS | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared |
| J6X | Union Cross - SAE 37° Flared | 316 SS | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared |
| J8X | Union Cross - SAE 37° Flared | 316 SS | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared |
| JS10X | Swivel Nut Cross - SAE 37° Flared | 316 SS | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel |
| JS10X-B | Swivel Nut Cross - SAE 37° Flared | Brass | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel |
| JS10X-M | Swivel Nut Cross - SAE 37° Flared | Alloy 400 | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel |
| JS12X-B | Swivel Nut Cross - SAE 37° Flared | Brass | Female SAE 37° Swivel | 3/4 in | Female SAE 37° Swivel | 3/4 in | Female SAE 37° Swivel | 3/4 in | Female SAE 37° Swivel |
| JS12X-M | Swivel Nut Cross - SAE 37° Flared | Alloy 400 | Female SAE 37° Swivel | 3/4 in | Female SAE 37° Swivel | 3/4 in | Female SAE 37° Swivel | 3/4 in | Female SAE 37° Swivel |
| JS14X | Swivel Nut Cross - SAE 37° Flared | 316 SS | Female SAE 37° Swivel | 7/8 in | Female SAE 37° Swivel | 7/8 in | Female SAE 37° Swivel | 7/8 in | Female SAE 37° Swivel |
| JS14X-B | Swivel Nut Cross - SAE 37° Flared | Brass | Female SAE 37° Swivel | 7/8 in | Female SAE 37° Swivel | 7/8 in | Female SAE 37° Swivel | 7/8 in | Female SAE 37° Swivel |
| JS14X-M | Swivel Nut Cross - SAE 37° Flared | Alloy 400 | Female SAE 37° Swivel | 7/8 in | Female SAE 37° Swivel | 7/8 in | Female SAE 37° Swivel | 7/8 in | Female SAE 37° Swivel |
| JS16X-B | Swivel Nut Cross - SAE 37° Flared | Brass | Female SAE 37° Swivel | 1 in | Female SAE 37° Swivel | 1 in | Female SAE 37° Swivel | 1 in | Female SAE 37° Swivel |
| JS16X-M | Swivel Nut Cross - SAE 37° Flared | Alloy 400 | Female SAE 37° Swivel | 1 in | Female SAE 37° Swivel | 1 in | Female SAE 37° Swivel | 1 in | Female SAE 37° Swivel |
| JS20X | Swivel Nut Cross - SAE 37° Flared | 316 SS | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel |
| JS20X-B | Swivel Nut Cross - SAE 37° Flared | Brass | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel |
| JS20X-M | Swivel Nut Cross - SAE 37° Flared | Alloy 400 | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel |
| JS24X | Swivel Nut Cross - SAE 37° Flared | 316 SS | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel |
| JS24X-B | Swivel Nut Cross - SAE 37° Flared | Brass | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel |
| JS24X-M | Swivel Nut Cross - SAE 37° Flared | Alloy 400 | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel |
| JS2X | Swivel Nut Cross - SAE 37° Flared | 316 SS | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel |
| JS2X-B | Swivel Nut Cross - SAE 37° Flared | Brass | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel |
| JS2X-M | Swivel Nut Cross - SAE 37° Flared | Alloy 400 | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel |
| JS32X | Swivel Nut Cross - SAE 37° Flared | 316 SS | Female SAE 37° Swivel | 2 in | Female SAE 37° Swivel | 2 in | Female SAE 37° Swivel | 2 in | Female SAE 37° Swivel |
| JS32X-B | Swivel Nut Cross - SAE 37° Flared | Brass | Female SAE 37° Swivel | 2 in | Female SAE 37° Swivel | 2 in | Female SAE 37° Swivel | 2 in | Female SAE 37° Swivel |