Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| JS10SWS |
|
316 SS | Female SAE 37° Swivel | 5/8 in | Tube Socket Weld | 5/8 in | 3 | Female SAE 37° Flare Swivel by Tube Socket |
| JS12SWS |
|
316 SS | Female SAE 37° Swivel | 3/4 in | Tube Socket Weld | 3/4 in | 3 | Female SAE 37° Flare Swivel by Tube Socket |
| JS16SWS |
|
316 SS | Female SAE 37° Swivel | 1 in | Tube Socket Weld | 1 in | 4 | Female SAE 37° Flare Swivel by Tube Socket |
| JS20SWS |
|
316 SS | Female SAE 37° Swivel | 1 1/4 in | Tube Socket Weld | 1 1/4 in | 3 | Female SAE 37° Flare Swivel by Tube Socket |
| JS24SWS |
|
316 SS | Female SAE 37° Swivel | 1 1/2 in | Tube Socket Weld | 1 1/2 in | 3 | Female SAE 37° Flare Swivel by Tube Socket |
| JS2-SWS |
|
316 SS | Female SAE 37° Swivel | 1/8 in | Tube Socket Weld | 1/8 in | 4 | Female SAE 37° Flare Swivel by Tube Socket |
| JS32SWS |
|
316 SS | Female SAE 37° Swivel | 2 in | Tube Socket Weld | 2 in | 4 | Female SAE 37° Flare Swivel by Tube Socket |
| JS4SWS |
|
316 SS | Female SAE 37° Swivel | 1/4 in | Tube Socket Weld | 1/4 in | 4 | Female SAE 37° Flare Swivel by Tube Socket |
| JS6SWS |
|
316 SS | Female SAE 37° Swivel | 3/8 in | Tube Socket Weld | 3/8 in | 4 | Female SAE 37° Flare Swivel by Tube Socket |
| JS8SWS |
|
316 SS | Female SAE 37° Swivel | 1/2 in | Tube Socket Weld | 1/2 in | 3 | Female SAE 37° Flare Swivel by Tube Socket |
| JS10SWS-M |
|
Alloy 400 | Female SAE 37° Swivel | 5/8 in | Tube Socket Weld | 5/8 in | 4 | Female SAE 37° Flare Swivel by Tube Socket |
| JS12SWS-M |
|
Alloy 400 | Female SAE 37° Swivel | 3/4 in | Tube Socket Weld | 3/4 in | 4 | Female SAE 37° Flare Swivel by Tube Socket |
| JS16SWS-M |
|
Alloy 400 | Female SAE 37° Swivel | 1 in | Tube Socket Weld | 1 in | 4 | Female SAE 37° Flare Swivel by Tube Socket |
| JS20SWS-M |
|
Alloy 400 | Female SAE 37° Swivel | 1 1/4 in | Tube Socket Weld | 1 1/4 in | 4 | Female SAE 37° Flare Swivel by Tube Socket |
| JS24SWS-M |
|
Alloy 400 | Female SAE 37° Swivel | 1 1/2 in | Tube Socket Weld | 1 1/2 in | 4 | Female SAE 37° Flare Swivel by Tube Socket |
| JS2-SWS-M |
|
Alloy 400 | Female SAE 37° Swivel | 1/8 in | Tube Socket Weld | 1/8 in | 4 | Female SAE 37° Flare Swivel by Tube Socket |
| JS32SWS-M |
|
Alloy 400 | Female SAE 37° Swivel | 2 in | Tube Socket Weld | 2 in | 4 | Female SAE 37° Flare Swivel by Tube Socket |
| JS4SWS-M |
|
Alloy 400 | Female SAE 37° Swivel | 1/4 in | Tube Socket Weld | 1/4 in | 4 | Female SAE 37° Flare Swivel by Tube Socket |
| JS6SWS-M |
|
Alloy 400 | Female SAE 37° Swivel | 3/8 in | Tube Socket Weld | 3/8 in | 4 | Female SAE 37° Flare Swivel by Tube Socket |
| JS8SWS-M |
|
Alloy 400 | Female SAE 37° Swivel | 1/2 in | Tube Socket Weld | 1/2 in | 4 | Female SAE 37° Flare Swivel by Tube Socket |