Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | Specialty | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| J10BFC |
|
316 SS | Male SAE 37° Flared | 5/8 in | Female National Pipe Thread | 1/2-14 | 1 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J12BFC |
|
316 SS | Male SAE 37° Flared | 3/4 in | Female National Pipe Thread | 3/4-14 | 1 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J16BFC |
|
316 SS | Male SAE 37° Flared | 1 in | Female National Pipe Thread | 1-11 1/2 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J4-4BFC |
|
316 SS | Male SAE 37° Flared | 1/4 in | Female National Pipe Thread | 1/4-18 | 1 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J4BFC |
|
316 SS | Male SAE 37° Flared | 1/4 in | Female National Pipe Thread | 1/8-27 | 1 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J6-6BFC |
|
316 SS | Male SAE 37° Flared | 3/8 in | Female National Pipe Thread | 3/8-18 | 1 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J6BFC |
|
316 SS | Male SAE 37° Flared | 3/8 in | Female National Pipe Thread | 1/4-18 | 1 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J8-8BFC |
|
316 SS | Male SAE 37° Flared | 1/2 in | Female National Pipe Thread | 1/2-14 | 1 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J8BFC |
|
316 SS | Male SAE 37° Flared | 1/2 in | Female National Pipe Thread | 3/8-18 | 1 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J10BFC-M |
|
Alloy 400 | Male SAE 37° Flared | 5/8 in | Female National Pipe Thread | 1/2-14 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J12BFC-M |
|
Alloy 400 | Male SAE 37° Flared | 3/4 in | Female National Pipe Thread | 3/4-14 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J16BFC-M |
|
Alloy 400 | Male SAE 37° Flared | 1 in | Female National Pipe Thread | 1-11 1/2 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J4-4BFC-M |
|
Alloy 400 | Male SAE 37° Flared | 1/4 in | Female National Pipe Thread | 1/4-18 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J4BFC-M |
|
Alloy 400 | Male SAE 37° Flared | 1/4 in | Female National Pipe Thread | 1/8-27 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J6-6BFC-M |
|
Alloy 400 | Male SAE 37° Flared | 3/8 in | Female National Pipe Thread | 3/8-18 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J6BFC-M |
|
Alloy 400 | Male SAE 37° Flared | 3/8 in | Female National Pipe Thread | 1/4-18 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J8-8BFC-M |
|
Alloy 400 | Male SAE 37° Flared | 1/2 in | Female National Pipe Thread | 1/2-14 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J8BFC-M |
|
Alloy 400 | Male SAE 37° Flared | 1/2 in | Female National Pipe Thread | 3/8-18 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J10BFC-B |
|
Brass | Male SAE 37° Flared | 5/8 in | Female National Pipe Thread | 1/2-14 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J12BFC-B |
|
Brass | Male SAE 37° Flared | 3/4 in | Female National Pipe Thread | 3/4-14 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J16BFC-B |
|
Brass | Male SAE 37° Flared | 1 in | Female National Pipe Thread | 1-11 1/2 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J4-4BFC-B |
|
Brass | Male SAE 37° Flared | 1/4 in | Female National Pipe Thread | 1/4-18 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J4BFC-B |
|
Brass | Male SAE 37° Flared | 1/4 in | Female National Pipe Thread | 1/8-27 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J6-6BFC-B |
|
Brass | Male SAE 37° Flared | 3/8 in | Female National Pipe Thread | 3/8-18 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |
| J6BFC-B |
|
Brass | Male SAE 37° Flared | 3/8 in | Female National Pipe Thread | 1/4-18 | 4 | Bulkhead | Male SAE 37° Flare by Female National Pipe Thread |