Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| J10GC-BSPP |
|
316 SS | Male SAE 37° Flared | 5/8 in | Male BSPP | 1/2-14 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J12GC-BSPP |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male BSPP | 3/4-14 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J16GC-BSPP |
|
316 SS | Male SAE 37° Flared | 1 in | Male BSPP | 1-11 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J20GC-BSPP |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | Male BSPP | 1 1/4-11 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J24GC-BSPP |
|
316 SS | Male SAE 37° Flared | 1 1/2 in | Male BSPP | 1 1/2-11 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J4-4GC-BSPP |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male BSPP | 1/4-19 | 3 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J4-6GC-BSPP |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male BSPP | 3/8-19 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J4GC-BSPP |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male BSPP | 1/8-28 | 3 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J6-6GC-BSPP |
|
316 SS | Male SAE 37° Flared | 3/8 in | Male BSPP | 3/8-19 | 1 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J6GC-BSPP |
|
316 SS | Male SAE 37° Flared | 3/8 in | Male BSPP | 1/4-19 | 1 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J8-8GC-BSPP |
|
316 SS | Male SAE 37° Flared | 1/8 in | Male BSPP | 1/2-14 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J8GC-BSPP |
|
316 SS | Male SAE 37° Flared | 1/2 in | Male BSPP | 3/8-19 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J10GC-BSPP-M |
|
Alloy 400 | Male SAE 37° Flared | 5/8 in | Male BSPP | 1/2-14 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J12GC-BSPP-M |
|
Alloy 400 | Male SAE 37° Flared | 3/4 in | Male BSPP | 3/4-14 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J16GC-BSPP-M |
|
Alloy 400 | Male SAE 37° Flared | 1 in | Male BSPP | 1-11 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J20GC-BSPP-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/4 in | Male BSPP | 1 1/4-11 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J24GC-BSPP-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/2 in | Male BSPP | 1 1/2-11 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J4-4GC-BSPP-M |
|
Alloy 400 | Male SAE 37° Flared | 1/4 in | Male BSPP | 1/4-19 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J4-6GC-BSPP-M |
|
Alloy 400 | Male SAE 37° Flared | 1/4 in | Male BSPP | 3/8-19 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J6-6GC-BSPP-M |
|
Alloy 400 | Male SAE 37° Flared | 3/8 in | Male BSPP | 3/8-19 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J6GC-BSPP-M |
|
Alloy 400 | Male SAE 37° Flared | 3/8 in | Male BSPP | 1/4-19 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J8-8GC-BSPP-M |
|
Alloy 400 | Male SAE 37° Flared | 1/8 in | Male BSPP | 1/2-14 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J8GC-BSPP-M |
|
Alloy 400 | Male SAE 37° Flared | 1/2 in | Male BSPP | 3/8-19 | 4 | Male SAE 37° Flare by Male British Standard Pipe Parallel |