Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|
| S10LGC | Long Straight Thread Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 5/8 in | Male SAE Straight Thread | 5/8 in |
| S12LGC | Long Straight Thread Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/4 in | Male SAE Straight Thread | 3/4 in |
| S20LGC | Long Straight Thread Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 1/4 in | Male SAE Straight Thread | 1 1/4 in |
| S24LGC | Long Straight Thread Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 1/2 in | Male SAE Straight Thread | 1 1/2 in |
| S4LGC | Long Straight Thread Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/4 in | Male SAE Straight Thread | 1/4 in |
| S10C | Male Pipe Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 5/8 in | Male National Pipe Thread | 1/2-14 |
| S12C | Male Pipe Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/4 in | Male National Pipe Thread | 3/4-14 |
| S16C | Male Pipe Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 in | Male National Pipe Thread | 1-11 1/2 |
| S20C | Male Pipe Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 1/4 in | Male National Pipe Thread | 1 1/4-11 1/2 |
| S24C | Male Pipe Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 1/2 in | Male National Pipe Thread | 1 1/2-11 1/2 |
| S4-4C | Male Pipe Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/4 in | Male National Pipe Thread | 1/4-18 |
| S4-6C | Male Pipe Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/4 in | Male National Pipe Thread | 3/8-18 |
| S4C | Male Pipe Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/4 in | Male National Pipe Thread | 1/8-27 |
| S6-6C | Male Pipe Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | Male National Pipe Thread | 3/8-18 |
| S6-8C | Male Pipe Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | Male National Pipe Thread | 1/2-14 |
| S6C | Male Pipe Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | Male National Pipe Thread | 1/4-18 |
| S8-12C | Male Pipe Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/2 in | Male National Pipe Thread | 3/4-14 |
| S8-8C | Male Pipe Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/2 in | Male National Pipe Thread | 1/2-14 |
| S8C | Male Pipe Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/2 in | Male National Pipe Thread | 3/8-18 |
| SS6-8C | Swivel Nut Male Pipe Connector - SAE ORFS | 316 SS | SAE Female O-ring Face Seal Swivel | 3/8 in | Male National Pipe Thread | 1/2-14 |
| SS6C | Swivel Nut Male Pipe Connector - SAE ORFS | 316 SS | SAE Female O-ring Face Seal Swivel | 3/8 in | Male National Pipe Thread | 1/4-18 |
| SS8C | Swivel Nut Male Pipe Connector - SAE ORFS | 316 SS | SAE Female O-ring Face Seal Swivel | 1/2 in | Male National Pipe Thread | 3/8-18 |
| S6LGC | Long Straight Thread Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | Male SAE Straight Thread | 3/8 in |
| S8LGC | Long Straight Thread Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/2 in | Male SAE Straight Thread | 1/2 in |
| S16LGC | Long Straight Thread Connector - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 in | Male SAE Straight Thread | 1 in |