Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|
| P10-8FC | Female Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 5/8 in | Female National Pipe Thread | 1/2-14 |
| P12-12FC | Female Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/4 in | Female National Pipe Thread | 3/4-14 |
| P16-16FC | Female Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 in | Female National Pipe Thread | 1-11 1/2 |
| P20-20FC | Female Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 1/4 in | Female National Pipe Thread | 1 1/4-11 1/2 |
| P24-24FC | Female Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 1/2 in | Female National Pipe Thread | 1 1/2-11 1/2 |
| P32-32FC | Female Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 2 in | Female National Pipe Thread | 2-11 1/2 |
| P4-2FC | Female Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/4 in | Female National Pipe Thread | 1/8-27 |
| P4-4FC | Female Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/4 in | Female National Pipe Thread | 1/4-18 |
| P6-4FC | Female Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/8 in | Female National Pipe Thread | 1/4-18 |
| P6-6FC | Female Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/8 in | Female National Pipe Thread | 3/8-18 |
| P8-6FC | Female Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/2 in | Female National Pipe Thread | 3/8-18 |
| P8-8FC | Female Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/2 in | Female National Pipe Thread | 1/2-14 |
| P10-8C | Male Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 5/8 in | Male National Pipe Thread | 1/2-14 |
| P12-12C | Male Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/4 in | Male National Pipe Thread | 3/4-14 |
| P16-16C | Male Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 in | Male National Pipe Thread | 1-11 1/2 |
| P20-20C | Male Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 1/4 in | Male National Pipe Thread | 1 1/4-11 1/2 |
| P24-24C | Male Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 1/2 in | Male National Pipe Thread | 1 1/2-11 1/2 |
| P4-4C | Male Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/4 in | Male National Pipe Thread | 1/4-18 |
| P6-6C | Male Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/8 in | Male National Pipe Thread | 3/8-18 |
| P6-8C | Male Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/8 in | Male National Pipe Thread | 1/2-14 |
| P8-6C | Male Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/2 in | Male National Pipe Thread | 3/8-18 |
| P8-8C | Male Pipe Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/2 in | Male National Pipe Thread | 1/2-14 |
| P10-10GC | Straight Thread Male Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 5/8 in | Male SAE Straight Thread | 5/8 in |
| P12-12GC | Straight Thread Male Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/4 in | Male SAE Straight Thread | 3/4 in |
| P16-16GC | Straight Thread Male Connector - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 in | Male SAE Straight Thread | 1 in |