Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | CPV P/N | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| P10-10GC |
|
316 SS | Nav-Sea Male O-ring Face Seal | 5/8 in | Male SAE Straight Thread | 5/8 in | H859T-10-10-SS316L | 1 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P12-12GC |
|
316 SS | Nav-Sea Male O-ring Face Seal | 3/4 in | Male SAE Straight Thread | 3/4 in | H859T-12-12-SS316L | 1 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P16-16GC |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1 in | Male SAE Straight Thread | 1 in | H859T-16-16-SS316L | 1 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P20-20GC |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1 1/4 in | Male SAE Straight Thread | 1 1/4 in | H859T-20-20-SS316L | 1 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P2-2GC |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1/8 in | Male SAE Straight Thread | 1/8 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P24-24GC |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1 1/2 in | Male SAE Straight Thread | 1 1/2 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P32-32GC |
|
316 SS | Nav-Sea Male O-ring Face Seal | 2 in | Male SAE Straight Thread | 2 in | N/A | 3 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P4-4GC |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1/4 in | Male SAE Straight Thread | 1/4 in | H859T-4-4-SS316L | 1 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P6-6GC |
|
316 SS | Nav-Sea Male O-ring Face Seal | 3/8 in | Male SAE Straight Thread | 3/8 in | H859T-6-6-SS316L | 1 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P8-8GC |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1/2 in | Male SAE Straight Thread | 1/2 in | H859T-8-8-SS316L | 1 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P10-10GC-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 5/8 in | Male SAE Straight Thread | 5/8 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P12-12GC-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 3/4 in | Male SAE Straight Thread | 3/4 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P16-16GC-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1 in | Male SAE Straight Thread | 1 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P20-20GC-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1 1/4 in | Male SAE Straight Thread | 1 1/4 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P2-2GC-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1/8 in | Male SAE Straight Thread | 1/8 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P24-24GC-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1 1/2 in | Male SAE Straight Thread | 1 1/2 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P32-32GC-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 2 in | Male SAE Straight Thread | 2 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P4-4GC-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1/4 in | Male SAE Straight Thread | 1/4 in | N/A | 3 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P6-6GC-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 3/8 in | Male SAE Straight Thread | 3/8 in | N/A | 3 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |
| P8-8GC-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1/2 in | Male SAE Straight Thread | 1/2 in | N/A | 4 | Nav-Sea Male O-ring Face by Male SAE Straight Thread |