Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Component Type | Component Size |
|---|---|---|---|---|---|---|---|---|
| 16BR | Braze Ring - SAE ORFS | Silver Alloy | Braze Ring | 1 in | N/A | N/A | Braze Ring | 1 in |
| 20BR | Braze Ring - SAE ORFS | Silver Alloy | Braze Ring | 1 1/4 in | N/A | N/A | Braze Ring | 1 1/4 in |
| 24BR | Braze Ring - SAE ORFS | Silver Alloy | Braze Ring | 1 1/2 in | N/A | N/A | Braze Ring | 1 1/2 in |
| 4BR | Braze Ring - SAE ORFS | Silver Alloy | Braze Ring | 1/4 in | N/A | N/A | Braze Ring | 1/4 in |
| 6BR | Braze Ring - SAE ORFS | Silver Alloy | Braze Ring | 3/8 in | N/A | N/A | Braze Ring | 3/8 in |
| S12BN | Bulkhead Locknut - SAE ORFS | 316 SS | Bulkhead Nut | 3/4 in | N/A | N/A | Bulkhead Locknut | 3/4 in |
| S16BN | Bulkhead Locknut - SAE ORFS | 316 SS | Bulkhead Nut | 1 in | N/A | N/A | Bulkhead Locknut | 1 5/8 in |
| S4BN | Bulkhead Locknut - SAE ORFS | 316 SS | Bulkhead Nut | 1/4 in | N/A | N/A | Bulkhead Locknut | 5/8 in |
| S6BN | Bulkhead Locknut - SAE ORFS | 316 SS | Bulkhead Nut | 3/8 in | N/A | N/A | Bulkhead Locknut | 3/4 in |
| S8BN | Bulkhead Locknut - SAE ORFS | 316 SS | Bulkhead Nut | 1/2 in | N/A | N/A | Bulkhead Locknut | 15/16 in |
| S12SM | Flange Sleeve - SAE ORFS | 316 SS | SAE Female O-ring Face Seal Swivel | 3/4 in | Tube Socket Flange | 3/4 in | Flange Sleeve | 3/4 in |
| S16SM | Flange Sleeve - SAE ORFS | 316 SS | SAE Female O-ring Face Seal Swivel | 1 in | Tube Socket Flange | 1 in | Flange Sleeve | 1 in |
| S4SM | Flange Sleeve - SAE ORFS | 316 SS | SAE Female O-ring Face Seal Swivel | 1/4 in | Tube Socket Flange | 1/4 in | Flange Sleeve | 1/4 in |
| S6SM | Flange Sleeve - SAE ORFS | 316 SS | SAE Female O-ring Face Seal Swivel | 3/8 in | Tube Socket Flange | 3/8 in | Flange Sleeve | 3/8 in |
| S8SM | Flange Sleeve - SAE ORFS | 316 SS | SAE Female O-ring Face Seal Swivel | 1/2 in | Tube Socket Flange | 1/2 in | Flange Sleeve | 1/2 in |
| S10N | Tube Nut - SAE ORFS | 316 SS | Nut | 5/8 in | N/A | N/A | Tube Nut | 1-14 |
| S12N | Tube Nut - SAE ORFS | 316 SS | Nut | 3/4 in | N/A | N/A | Tube Nut | 1 3/16-12 |
| S16N | Tube Nut - SAE ORFS | 316 SS | Nut | 1 in | N/A | N/A | Tube Nut | 1 7/16-12 |
| S20N | Tube Nut - SAE ORFS | 316 SS | Nut | 1 1/4 in | N/A | N/A | Tube Nut | 1 11/16-12 |
| S24N | Tube Nut - SAE ORFS | 316 SS | Nut | 1 1/2 in | N/A | N/A | Tube Nut | 2-12 |
| S4N | Tube Nut - SAE ORFS | 316 SS | Nut | 1/4 in | N/A | N/A | Tube Nut | 9/16-18 |
| S6N | Tube Nut - SAE ORFS | 316 SS | Nut | 3/8 in | N/A | N/A | Tube Nut | 11/16-16 |
| S8N | Tube Nut - SAE ORFS | 316 SS | Nut | 1/2 in | N/A | N/A | Tube Nut | 13/16-16 |
| 8BR | Braze Ring - SAE ORFS | Silver Alloy | Braze Ring | 1/2 in | N/A | N/A | Braze Ring | 1/2 in |
| 10BR | Braze Ring - SAE ORFS | Silver Alloy | Braze Ring | 5/8 in | N/A | N/A | Braze Ring | 5/8 in |