Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Component Type | Component Size | Body Size | Nut Part Number | Tube OD | Production Category | End Connection Type | Connection 1 - Type |
|---|---|---|---|---|---|---|---|---|---|---|
| C10S |
|
316 SS | Metric Sleeve | 10 mm | 6 | J6N | 10 mm | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| C12S |
|
316 SS | Metric Sleeve | 12 mm | 8 | J8N | 12 mm | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| C14S |
|
316 SS | Metric Sleeve | 14 mm | 10 | J10N | 14 mm | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| C15S |
|
316 SS | Metric Sleeve | 15 mm | 10 | J10N | 15 mm | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| C16S |
|
316 SS | Metric Sleeve | 16 mm | 10 | J10N | 16 mm | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| C18S |
|
316 SS | Metric Sleeve | 16 mm | 12 | J12N | 18 mm | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| C20S |
|
316 SS | Metric Sleeve | 20 mm | 12 | J16N | 20 mm | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| C25S |
|
316 SS | Metric Sleeve | 25 mm | 16 | J16N | 25 mm | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| J12S |
|
316 SS | Sleeve | 3/4 in | N/A | N/A | 3/4 in | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| J14S |
|
316 SS | Sleeve | 7/8 in | N/A | N/A | 7/8 in | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| J16S |
|
316 SS | Sleeve | 1 in | N/A | N/A | 1 in | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| J20S |
|
316 SS | Sleeve | 1-1/4 in | N/A | N/A | 1 1/4 in | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| J24S |
|
316 SS | Sleeve | 1-1/2 in | N/A | N/A | 1 1/2 in | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| J2S |
|
316 SS | Sleeve | 1/8 in | N/A | N/A | 1/8 in | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| J32S |
|
316 SS | Sleeve | 2 in | N/A | N/A | 2 in | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| J3S |
|
316 SS | Sleeve | 3/16 in | N/A | N/A | 3/16 in | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| J4S |
|
316 SS | Sleeve | 1/4 in | N/A | N/A | 1/4 in | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| J5S |
|
316 SS | Sleeve | 5/16 in | N/A | N/A | 5/16 in | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| J6S |
|
316 SS | Sleeve | 3/8 in | N/A | N/A | 3/8 in | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| J8S |
|
316 SS | Sleeve | 1/2 in | N/A | N/A | 1/2 in | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| C30S |
|
316 SS | Metric Sleeve | 30 mm | 30 | J24N | 30 mm | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| C38S |
|
316 SS | Metric Sleeve | 38 mm | 24 | J24N | 38 mm | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| C6S |
|
316 SS | Metric Sleeve | 6 mm | 4 | J4N | 6 mm | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| C8S |
|
316 SS | Metric Sleeve | 8 mm | 5 | J5N | 8 mm | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |
| J10S |
|
316 SS | Sleeve | 5/8 in | N/A | N/A | 5/8 in | 1 | SAE 37° Flared Tubing Sleeve | Tubing Sleeve |