Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Component Type | Component Size | Tube OD | W Hex | Production Category | End Connection Type | Connection 1 - Type |
|---|---|---|---|---|---|---|---|---|---|
| C20N |
|
316 SS | Nut | 1 1/16-12 | 6/8 in20 mm | 1.25 in31.75 mm | 1 | SAE 37° Flared Tubing Nut | Nut |
| J10N |
|
316 SS | Nut | 7/8-14 | 5/8 in14 mm15 mm16 mm | 1 in | 1 | SAE 37° Flared Tubing Nut | Nut |
| J12N |
|
316 SS | Nut | 1 1/16-12 | 3/4 in18 mm | 1 1/4 in | 1 | SAE 37° Flared Tubing Nut | Nut |
| J14N |
|
316 SS | Nut | 1 3/16-12 | 7/8 in | 1 3/8 in | 1 | SAE 37° Flared Tubing Nut | Nut |
| J16N |
|
316 SS | Nut | 1 5/16-12 | 1 in25 mm | 1 1/2 in | 1 | SAE 37° Flared Tubing Nut | Nut |
| J20N |
|
316 SS | Nut | 1 5/8-12 | 1 1/4 in30 mm | 2 in | 1 | SAE 37° Flared Tubing Nut | Nut |
| J24N |
|
316 SS | Nut | 1 7/8-12 | 1 1/2 in38 mm | 2 1/4 in | 1 | SAE 37° Flared Tubing Nut | Nut |
| J2N |
|
316 SS | Nut | 5/16-24 | 1/8 in | 3/8 in | 1 | SAE 37° Flared Tubing Nut | Nut |
| J32N |
|
316 SS | Nut | 2 1/2-12 | 2 in | 2 7/8 in | 1 | SAE 37° Flared Tubing Nut | Nut |
| J3N |
|
316 SS | Nut | 3/8-24 | 3/16 in | 7/16 in | 1 | SAE 37° Flared Tubing Nut | Nut |
| J4N |
|
316 SS | Nut | 7/16-20 | 1/4 in6 mm | 9/16 in | 1 | SAE 37° Flared Tubing Nut | Nut |
| J5N |
|
316 SS | Nut | 1/2-20 | 5/16 in8 mm | 5/8 in | 1 | SAE 37° Flared Tubing Nut | Nut |
| J6N |
|
316 SS | Nut | 9/16-18 | 3/8 in10 mm | 11/16 in | 1 | SAE 37° Flared Tubing Nut | Nut |
| J8N |
|
316 SS | Nut | 3/4-16 | 1/2 in12 mm | 7/8 in | 1 | SAE 37° Flared Tubing Nut | Nut |
| C20N-M |
|
Alloy 400 | Nut | 1 1/16-12 | 6/8 in20 mm | 1.25 in31.75 mm | 4 | SAE 37° Flared Tubing Nut | Nut |
| J10N-M |
|
Alloy 400 | Nut | 7/8-14 | 5/8 in14 mm15 mm16 mm | 1 in | 4 | SAE 37° Flared Tubing Nut | Nut |
| J12N-M |
|
Alloy 400 | Nut | 1 1/16-12 | 3/4 in18 mm | 1 1/4 in | 4 | SAE 37° Flared Tubing Nut | Nut |
| J14N-M |
|
Alloy 400 | Nut | 1 3/16-12 | 7/8 in | 1 3/8 in | 4 | SAE 37° Flared Tubing Nut | Nut |
| J16N-M |
|
Alloy 400 | Nut | 1 5/16-12 | 1 in25 mm | 1 1/2 in | 4 | SAE 37° Flared Tubing Nut | Nut |
| J20N-M |
|
Alloy 400 | Nut | 1 5/8-12 | 1 1/4 in30 mm | 2 in | 4 | SAE 37° Flared Tubing Nut | Nut |
| J24N-M |
|
Alloy 400 | Nut | 1 7/8-12 | 1 1/2 in38 mm | 2 1/4 in | 4 | SAE 37° Flared Tubing Nut | Nut |
| J2N-M |
|
Alloy 400 | Nut | 5/16-24 | 1/8 in | 3/8 in | 4 | SAE 37° Flared Tubing Nut | Nut |
| J32N-M |
|
Alloy 400 | Nut | 2 1/2-12 | 2 in | 2 7/8 in | 4 | SAE 37° Flared Tubing Nut | Nut |
| J3N-M |
|
Alloy 400 | Nut | 3/8-24 | 3/16 in | 7/16 in | 4 | SAE 37° Flared Tubing Nut | Nut |
| J4N-M |
|
Alloy 400 | Nut | 7/16-20 | 1/4 in6 mm | 9/16 in | 3 | SAE 37° Flared Tubing Nut | Nut |