Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| J10T |
|
316 SS | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | 1 | Male SAE 37° Flare |
| J12T |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | 1 | Male SAE 37° Flare |
| J14T |
|
316 SS | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | 4 | Male SAE 37° Flare |
| J16T |
|
316 SS | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | 1 | Male SAE 37° Flare |
| J20T |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 3 | Male SAE 37° Flare |
| J24T |
|
316 SS | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 3 | Male SAE 37° Flare |
| J2T |
|
316 SS | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | 1 | Male SAE 37° Flare |
| J32T |
|
316 SS | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | 3 | Male SAE 37° Flare |
| J3T |
|
316 SS | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | 1 | Male SAE 37° Flare |
| J4T |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | 1 | Male SAE 37° Flare |
| J5T |
|
316 SS | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | 1 | Male SAE 37° Flare |
| J6T |
|
316 SS | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | 1 | Male SAE 37° Flare |
| J8T |
|
316 SS | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | 1 | Male SAE 37° Flare |
| J10T-M |
|
Alloy 400 | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | 4 | Male SAE 37° Flare |
| J12T-M |
|
Alloy 400 | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | 3 | Male SAE 37° Flare |
| J14T-M |
|
Alloy 400 | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | 4 | Male SAE 37° Flare |
| J16T-M |
|
Alloy 400 | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | 4 | Male SAE 37° Flare |
| J20T-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 4 | Male SAE 37° Flare |
| J24T-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 4 | Male SAE 37° Flare |
| J2T-M |
|
Alloy 400 | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | 4 | Male SAE 37° Flare |
| J32T-M |
|
Alloy 400 | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | 4 | Male SAE 37° Flare |
| J3T-M |
|
Alloy 400 | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | 4 | Male SAE 37° Flare |
| J4T-M |
|
Alloy 400 | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | 3 | Male SAE 37° Flare |
| J5T-M |
|
Alloy 400 | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | 4 | Male SAE 37° Flare |
| J6T-M |
|
Alloy 400 | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | 3 | Male SAE 37° Flare |