Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| J10U |
|
316 SS | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | 1 | Male SAE 37° Flare |
| J12U |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | 1 | Male SAE 37° Flare |
| J14U |
|
316 SS | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | 1 | Male SAE 37° Flare |
| J16U |
|
316 SS | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | 1 | Male SAE 37° Flare |
| J20U |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 1 | Male SAE 37° Flare |
| J24U |
|
316 SS | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 1 | Male SAE 37° Flare |
| J2U |
|
316 SS | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | 1 | Male SAE 37° Flare |
| J32U |
|
316 SS | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | 1 | Male SAE 37° Flare |
| J3U |
|
316 SS | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | 1 | Male SAE 37° Flare |
| J4U |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | 1 | Male SAE 37° Flare |
| J5U |
|
316 SS | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | 1 | Male SAE 37° Flare |
| J6U |
|
316 SS | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | 1 | Male SAE 37° Flare |
| J8U |
|
316 SS | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | 1 | Male SAE 37° Flare |
| J10U-M |
|
Alloy 400 | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | 4 | Male SAE 37° Flare |
| J14U-M |
|
Alloy 400 | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | 4 | Male SAE 37° Flare |
| J24U-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 4 | Male SAE 37° Flare |
| J2U-M |
|
Alloy 400 | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | 4 | Male SAE 37° Flare |
| J32U-M |
|
Alloy 400 | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | 4 | Male SAE 37° Flare |
| J3U-M |
|
Alloy 400 | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | 4 | Male SAE 37° Flare |
| J5U-M |
|
Alloy 400 | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | 4 | Male SAE 37° Flare |
| J12U-B |
|
Brass | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | 1 | Male SAE 37° Flare |
| J14U-B |
|
Brass | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | 4 | Male SAE 37° Flare |
| J16U-B |
|
Brass | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | 1 | Male SAE 37° Flare |
| J20U-B |
|
Brass | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 4 | Male SAE 37° Flare |
| J24U-B |
|
Brass | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 4 | Male SAE 37° Flare |