Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| JS10U |
|
316 SS | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel | 5/8 in | 4 | Female SAE 37° Flare Swivel |
| JS12U |
|
316 SS | Female SAE 37° Swivel | 3/4 in | Female SAE 37° Swivel | 3/4 in | 1 | Female SAE 37° Flare Swivel |
| JS16U |
|
316 SS | Female SAE 37° Swivel | 1 in | Female SAE 37° Swivel | 1 in | 1 | Female SAE 37° Flare Swivel |
| JS20U |
|
316 SS | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | 3 | Female SAE 37° Flare Swivel |
| JS24U |
|
316 SS | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | 3 | Female SAE 37° Flare Swivel |
| JS2U |
|
316 SS | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel | 1/8 in | 3 | Female SAE 37° Flare Swivel |
| JS32U |
|
316 SS | Female SAE 37° Swivel | 2 in | Female SAE 37° Swivel | 2 in | 3 | Female SAE 37° Flare Swivel |
| JS3U |
|
316 SS | Female SAE 37° Swivel | 3/16 in | Female SAE 37° Swivel | 3/16 in | 4 | Female SAE 37° Flare Swivel |
| JS4U |
|
316 SS | Female SAE 37° Swivel | 1/4 in | Female SAE 37° Swivel | 1/4 in | 1 | Female SAE 37° Flare Swivel |
| JS5U |
|
316 SS | Female SAE 37° Swivel | 5/16 in | Female SAE 37° Swivel | 5/16 in | 4 | Female SAE 37° Flare Swivel |
| JS6U |
|
316 SS | Female SAE 37° Swivel | 3/8 in | Female SAE 37° Swivel | 3/8 in | 1 | Female SAE 37° Flare Swivel |
| JS8U |
|
316 SS | Female SAE 37° Swivel | 1/2 in | Female SAE 37° Swivel | 1/2 in | 1 | Female SAE 37° Flare Swivel |
| JS10U-M |
|
Alloy 400 | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel | 5/8 in | 4 | Female SAE 37° Flare Swivel |
| JS12U-M |
|
Alloy 400 | Female SAE 37° Swivel | 3/4 in | Female SAE 37° Swivel | 3/4 in | 4 | Female SAE 37° Flare Swivel |
| JS16U-M |
|
Alloy 400 | Female SAE 37° Swivel | 1 in | Female SAE 37° Swivel | 1 in | 4 | Female SAE 37° Flare Swivel |
| JS20U-M |
|
Alloy 400 | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | 4 | Female SAE 37° Flare Swivel |
| JS24U-M |
|
Alloy 400 | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | 4 | Female SAE 37° Flare Swivel |
| JS2U-M |
|
Alloy 400 | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel | 1/8 in | 4 | Female SAE 37° Flare Swivel |
| JS32U-M |
|
Alloy 400 | Female SAE 37° Swivel | 2 in | Female SAE 37° Swivel | 2 in | 4 | Female SAE 37° Flare Swivel |
| JS3U-M |
|
Alloy 400 | Female SAE 37° Swivel | 3/16 in | Female SAE 37° Swivel | 3/16 in | 4 | Female SAE 37° Flare Swivel |
| JS4U-M |
|
Alloy 400 | Female SAE 37° Swivel | 1/4 in | Female SAE 37° Swivel | 1/4 in | 4 | Female SAE 37° Flare Swivel |
| JS5U-M |
|
Alloy 400 | Female SAE 37° Swivel | 5/16 in | Female SAE 37° Swivel | 5/16 in | 4 | Female SAE 37° Flare Swivel |
| JS6U-M |
|
Alloy 400 | Female SAE 37° Swivel | 3/8 in | Female SAE 37° Swivel | 3/8 in | 4 | Female SAE 37° Flare Swivel |
| JS8U-M |
|
Alloy 400 | Female SAE 37° Swivel | 1/2 in | Female SAE 37° Swivel | 1/2 in | 3 | Female SAE 37° Flare Swivel |