Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | Metric Sizing |
|---|---|---|---|---|---|---|---|---|
| J10-8U |
|
316 SS | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 1/2 in | 1 | No |
| J12-10U |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 5/8 in | 1 | No |
| J16-12U |
|
316 SS | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 3/4 in | 1 | No |
| J24-16U |
|
316 SS | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 in | 1 | No |
| J12-8U |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 1/2 in | 1 | No |
| J32-24U |
|
316 SS | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 1 1/2 in | 1 | No |
| J4-2U |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/8 in | 1 | No |
| J5-4U |
|
316 SS | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 1/4 in | 1 | No |
| J6-4U |
|
316 SS | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 1/4 in | 1 | No |
| J8-4U |
|
316 SS | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/4 in | 1 | No |
| J10-4U |
|
316 SS | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 1/4 in | 4 | No |
| J10-6U |
|
316 SS | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 3/8 in | 3 | No |
| J12-4U |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 1/4 in | 4 | No |
| J12-6U |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/8 in | 4 | No |
| J14-12U |
|
316 SS | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 3/4 in | 4 | No |
| J16-4U |
|
316 SS | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1/4 in | 4 | No |
| J16-6U |
|
316 SS | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 3/8 in | 4 | No |
| J16-8U |
|
316 SS | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1/2 in | 4 | No |
| J20-12U |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 3/4 in | 4 | No |
| J20-16U |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 in | 4 | No |
| J20-8U |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1/2 in | 4 | No |
| J24-20U |
|
316 SS | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/4 in | 4 | No |
| J32-16U |
|
316 SS | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 1 in | 4 | No |
| J32-20U |
|
316 SS | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 1 1/4 in | 4 | No |
| J8-6U |
|
316 SS | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 3/8 in | 1 | No |