Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| J10LHU |
|
316 SS | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | 1 | Male SAE 37° Flare |
| J12LHU |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | 1 | Male SAE 37° Flare |
| J14LHU |
|
316 SS | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | 4 | Male SAE 37° Flare |
| J16LHU |
|
316 SS | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | 1 | Male SAE 37° Flare |
| J20LHU |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 3 | Male SAE 37° Flare |
| J24LHU |
|
316 SS | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 3 | Male SAE 37° Flare |
| J2LHU |
|
316 SS | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | 4 | Male SAE 37° Flare |
| J32LHU |
|
316 SS | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | 1 | Male SAE 37° Flare |
| J3LHU |
|
316 SS | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | 4 | Male SAE 37° Flare |
| J4LHU |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | 1 | Male SAE 37° Flare |
| J5LHU |
|
316 SS | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | 4 | Male SAE 37° Flare |
| J6LHU |
|
316 SS | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | 1 | Male SAE 37° Flare |
| J8LHU |
|
316 SS | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | 1 | Male SAE 37° Flare |
| J10LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | 4 | Male SAE 37° Flare |
| J12LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | 4 | Male SAE 37° Flare |
| J14LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | 4 | Male SAE 37° Flare |
| J16LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | 4 | Male SAE 37° Flare |
| J20LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 4 | Male SAE 37° Flare |
| J24LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 4 | Male SAE 37° Flare |
| J2LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | 4 | Male SAE 37° Flare |
| J32LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | 4 | Male SAE 37° Flare |
| J3LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | 4 | Male SAE 37° Flare |
| J4LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | 4 | Male SAE 37° Flare |
| J5LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | 4 | Male SAE 37° Flare |
| J6LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | 4 | Male SAE 37° Flare |