Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| J10-8LHU |
|
316 SS | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 1/2 in | 4 | Male SAE 37° Flare |
| J12-10LHU |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 5/8 in | 4 | Male SAE 37° Flare |
| J12-6LHU |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/8 in | 4 | Male SAE 37° Flare |
| J12-8LHU |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 1/2 in | 1 | Male SAE 37° Flare |
| J16-12LHU |
|
316 SS | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 3/4 in | 3 | Male SAE 37° Flare |
| J20-12LHU |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 3/4 in | 3 | Male SAE 37° Flare |
| J20-16LHU |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 in | 4 | Male SAE 37° Flare |
| J24-16LHU |
|
316 SS | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 in | 3 | Male SAE 37° Flare |
| J24-20LHU |
|
316 SS | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/4 in | 4 | Male SAE 37° Flare |
| J32-20LHU |
|
316 SS | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 1 1/4 in | 4 | Male SAE 37° Flare |
| J32-24LHU |
|
316 SS | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 1 1/2 in | 4 | Male SAE 37° Flare |
| J4-2LHU |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/8 in | 3 | Male SAE 37° Flare |
| J6-4LHU |
|
316 SS | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 1/4 in | 1 | Male SAE 37° Flare |
| J8-4LHU |
|
316 SS | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/4 in | 3 | Male SAE 37° Flare |
| J8-6LHU |
|
316 SS | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 3/8 in | 1 | Male SAE 37° Flare |
| J10-8LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 1/2 in | 4 | Male SAE 37° Flare |
| J12-10LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 5/8 in | 4 | Male SAE 37° Flare |
| J12-6LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/8 in | 4 | Male SAE 37° Flare |
| J12-8LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 1/2 in | 4 | Male SAE 37° Flare |
| J16-12LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 3/4 in | 4 | Male SAE 37° Flare |
| J20-12LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 3/4 in | 3 | Male SAE 37° Flare |
| J20-16LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 in | 4 | Male SAE 37° Flare |
| J24-16LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 in | 4 | Male SAE 37° Flare |
| J24-20LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/4 in | 4 | Male SAE 37° Flare |
| J32-20LHU-M |
|
Alloy 400 | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 1 1/4 in | 4 | Male SAE 37° Flare |