Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| J10BU |
|
316 SS | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | 1 | Male SAE 37° Flare |
| J12BU |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | 1 | Male SAE 37° Flare |
| J14BU |
|
316 SS | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | 4 | Male SAE 37° Flare |
| J16BU |
|
316 SS | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | 1 | Male SAE 37° Flare |
| J20BU |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 1 | Male SAE 37° Flare |
| J24BU |
|
316 SS | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 1 | Male SAE 37° Flare |
| J2BU |
|
316 SS | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | 4 | Male SAE 37° Flare |
| J32BU |
|
316 SS | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | 4 | Male SAE 37° Flare |
| J4BU |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | 1 | Male SAE 37° Flare |
| J5BU |
|
316 SS | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | 4 | Male SAE 37° Flare |
| J6BU |
|
316 SS | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | 1 | Male SAE 37° Flare |
| J8BU |
|
316 SS | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | 1 | Male SAE 37° Flare |
| J10BU-M |
|
Alloy 400 | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | 4 | Male SAE 37° Flare |
| J12BU-M |
|
Alloy 400 | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | 4 | Male SAE 37° Flare |
| J14BU-M |
|
Alloy 400 | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | 4 | Male SAE 37° Flare |
| J16BU-M |
|
Alloy 400 | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | 4 | Male SAE 37° Flare |
| J20BU-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 4 | Male SAE 37° Flare |
| J24BU-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 4 | Male SAE 37° Flare |
| J2BU-M |
|
Alloy 400 | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | 4 | Male SAE 37° Flare |
| J32BU-M |
|
Alloy 400 | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | 4 | Male SAE 37° Flare |
| J4BU-M |
|
Alloy 400 | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | 3 | Male SAE 37° Flare |
| J5BU-M |
|
Alloy 400 | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | 4 | Male SAE 37° Flare |
| J6BU-M |
|
Alloy 400 | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | 4 | Male SAE 37° Flare |
| J8BU-M |
|
Alloy 400 | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | 4 | Male SAE 37° Flare |
| J10BU-B |
|
Brass | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | 4 | Male SAE 37° Flare |