Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|
| J10P |
|
316 SS | Male SAE 37° Flared | 5/8 in | 1 | Male SAE 37° Flare |
| J12P |
|
316 SS | Male SAE 37° Flared | 3/4 in | 1 | Male SAE 37° Flare |
| J14P |
|
316 SS | Male SAE 37° Flared | 7/8 in | 1 | Male SAE 37° Flare |
| J16P |
|
316 SS | Male SAE 37° Flared | 1 in | 1 | Male SAE 37° Flare |
| J20P |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | 1 | Male SAE 37° Flare |
| J24P |
|
316 SS | Male SAE 37° Flared | 1 1/2 in | 1 | Male SAE 37° Flare |
| J2P |
|
316 SS | Male SAE 37° Flared | 1/8 in | 1 | Male SAE 37° Flare |
| J32P |
|
316 SS | Male SAE 37° Flared | 2 in | 1 | Male SAE 37° Flare |
| J3P |
|
316 SS | Male SAE 37° Flared | 3/16 in | 1 | Male SAE 37° Flare |
| J4P |
|
316 SS | Male SAE 37° Flared | 1/4 in | 1 | Male SAE 37° Flare |
| J5P |
|
316 SS | Male SAE 37° Flared | 5/16 in | 1 | Male SAE 37° Flare |
| J6P |
|
316 SS | Male SAE 37° Flared | 3/8 in | 1 | Male SAE 37° Flare |
| J8P |
|
316 SS | Male SAE 37° Flared | 1/2 in | 1 | Male SAE 37° Flare |
| J10P-M |
|
Alloy 400 | Male SAE 37° Flared | 5/8 in | 4 | Male SAE 37° Flare |
| J12P-M |
|
Alloy 400 | Male SAE 37° Flared | 3/4 in | 4 | Male SAE 37° Flare |
| J14P-M |
|
Alloy 400 | Male SAE 37° Flared | 7/8 in | 4 | Male SAE 37° Flare |
| J16P-M |
|
Alloy 400 | Male SAE 37° Flared | 1 in | 4 | Male SAE 37° Flare |
| J20P-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/4 in | 4 | Male SAE 37° Flare |
| J24P-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/2 in | 4 | Male SAE 37° Flare |
| J2P-M |
|
Alloy 400 | Male SAE 37° Flared | 1/8 in | 4 | Male SAE 37° Flare |
| J32P-M |
|
Alloy 400 | Male SAE 37° Flared | 2 in | 4 | Male SAE 37° Flare |
| J3P-M |
|
Alloy 400 | Male SAE 37° Flared | 3/16 in | 4 | Male SAE 37° Flare |
| J4P-M |
|
Alloy 400 | Male SAE 37° Flared | 1/4 in | 4 | Male SAE 37° Flare |
| J5P-M |
|
Alloy 400 | Male SAE 37° Flared | 5/16 in | 4 | Male SAE 37° Flare |
| J6P-M |
|
Alloy 400 | Male SAE 37° Flared | 3/8 in | 4 | Male SAE 37° Flare |