Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|
| AJ10Z-2 |
|
316 SS | Female SAE 37° Flared | 5/8 in | 1 | Caps AN/SAE 37° Flare Fitting |
| AJ12Z-2 |
|
316 SS | Female SAE 37° Flared | 3/4 in | 1 | Caps AN/SAE 37° Flare Fitting |
| AJ14Z-2 |
|
316 SS | Female SAE 37° Flared | 7/8 in | 4 | Caps AN/SAE 37° Flare Fitting |
| AJ16Z-2 |
|
316 SS | Female SAE 37° Flared | 1 in | 1 | Caps AN/SAE 37° Flare Fitting |
| AJ20Z-2 |
|
316 SS | Female SAE 37° Flared | 1 1/4 in | 1 | Caps AN/SAE 37° Flare Fitting |
| AJ24Z-2 |
|
316 SS | Female SAE 37° Flared | 1 1/2 in | 1 | Caps AN/SAE 37° Flare Fitting |
| AJ2Z-2 |
|
316 SS | Female SAE 37° Flared | 1/8 in | 1 | Caps AN/SAE 37° Flare Fitting |
| AJ32Z-2 |
|
316 SS | Female SAE 37° Flared | 2 in | 1 | Caps AN/SAE 37° Flare Fitting |
| AJ3Z-2 |
|
316 SS | Female SAE 37° Flared | 3/16 in | 1 | Caps AN/SAE 37° Flare Fitting |
| AJ4Z-2 |
|
316 SS | Female SAE 37° Flared | 1/4 in | 1 | Caps AN/SAE 37° Flare Fitting |
| AJ5Z-2 |
|
316 SS | Female SAE 37° Flared | 5/16 in | 1 | Caps AN/SAE 37° Flare Fitting |
| AJ6Z-2 |
|
316 SS | Female SAE 37° Flared | 3/8 in | 1 | Caps AN/SAE 37° Flare Fitting |
| AJ8Z-2 |
|
316 SS | Female SAE 37° Flared | 1/2 in | 1 | Caps AN/SAE 37° Flare Fitting |
| AJ10Z-2-M |
|
Alloy 400 | Female SAE 37° Flared | 5/8 in | 4 | Caps AN/SAE 37° Flare Fitting |
| AJ12Z-2-M |
|
Alloy 400 | Female SAE 37° Flared | 3/4 in | 4 | Caps AN/SAE 37° Flare Fitting |
| AJ14Z-2-M |
|
Alloy 400 | Female SAE 37° Flared | 7/8 in | 4 | Caps AN/SAE 37° Flare Fitting |
| AJ16Z-2-M |
|
Alloy 400 | Female SAE 37° Flared | 1 in | 4 | Caps AN/SAE 37° Flare Fitting |
| AJ20Z-2-M |
|
Alloy 400 | Female SAE 37° Flared | 1 1/4 in | 4 | Caps AN/SAE 37° Flare Fitting |
| AJ24Z-2-M |
|
Alloy 400 | Female SAE 37° Flared | 1 1/2 in | 4 | Caps AN/SAE 37° Flare Fitting |
| AJ2Z-2-M |
|
Alloy 400 | Female SAE 37° Flared | 1/8 in | 4 | Caps AN/SAE 37° Flare Fitting |
| AJ32Z-2-M |
|
Alloy 400 | Female SAE 37° Flared | 2 in | 4 | Caps AN/SAE 37° Flare Fitting |
| AJ3Z-2-M |
|
Alloy 400 | Female SAE 37° Flared | 3/16 in | 4 | Caps AN/SAE 37° Flare Fitting |
| AJ4Z-2-M |
|
Alloy 400 | Female SAE 37° Flared | 1/4 in | 4 | Caps AN/SAE 37° Flare Fitting |
| AJ5Z-2-M |
|
Alloy 400 | Female SAE 37° Flared | 5/16 in | 4 | Caps AN/SAE 37° Flare Fitting |
| AJ6Z-2-M |
|
Alloy 400 | Female SAE 37° Flared | 3/8 in | 4 | Caps AN/SAE 37° Flare Fitting |