Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|
| S10BEX-45 | 45° Bulkhead Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in |
| S12BEX-45 | 45° Bulkhead Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in |
| S16BEX-45 | 45° Bulkhead Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in |
| S20BEX-45 | 45° Bulkhead Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in |
| S24BEX-45 | 45° Bulkhead Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in |
| S4BEX-45 | 45° Bulkhead Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in |
| S6BEX-45 | 45° Bulkhead Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in |
| S8BEX-45 | 45° Bulkhead Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in |
| S10BEX-45-M | 45° Bulkhead Elbow - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in |
| S12BEX-45-M | 45° Bulkhead Elbow - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in |
| S16BEX-45-M | 45° Bulkhead Elbow - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in |
| S20BEX-45-M | 45° Bulkhead Elbow - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in |
| S24BEX-45-M | 45° Bulkhead Elbow - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in |
| S4BEX-45-M | 45° Bulkhead Elbow - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in |
| S6BEX-45-M | 45° Bulkhead Elbow - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in |
| S8BEX-45-M | 45° Bulkhead Elbow - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in |
| S4-6GE-45 | 45° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/4 in | Male SAE Straight Thread | 3/8 in |
| S6GE-45 | 45° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | Male SAE Straight Thread | 3/8 in |
| S6-4GE-45 | 45° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | Male SAE Straight Thread | 1/4 in |
| S6-8GE-45 | 45° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | Male SAE Straight Thread | 1/2 in |
| S8GE-45 | 45° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/2 in | Male SAE Straight Thread | 1/2 in |
| S8-6GE-45 | 45° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/2 in | Male SAE Straight Thread | 3/8 in |
| S10GE-45 | 45° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 5/8 in | Male SAE Straight Thread | 5/8 in |
| S12GE-45 | 45° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/4 in | Male SAE Straight Thread | 3/4 in |
| S16GE-45 | 45° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 in | Male SAE Straight Thread | 1 in |