Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|
| 10SWE | 90° Socket Weld Elbow - Industrial Weld Fittings | 316 SS | Tube Socket Weld | 5/8 in | Tube Socket Weld | 5/8 in |
| 10SWE-M | 90° Socket Weld Elbow - Industrial Weld Fittings | Alloy 400 | Tube Socket Weld | 5/8 in | Tube Socket Weld | 5/8 in |
| 12SWE | 90° Socket Weld Elbow - Industrial Weld Fittings | 316 SS | Tube Socket Weld | 3/4 in | Tube Socket Weld | 3/4 in |
| 16SWE | 90° Socket Weld Elbow - Industrial Weld Fittings | 316 SS | Tube Socket Weld | 1 in | Tube Socket Weld | 1 in |
| 4SWE | 90° Socket Weld Elbow - Industrial Weld Fittings | 316 SS | Tube Socket Weld | 1/4 in | Tube Socket Weld | 1/4 in |
| 6SWE | 90° Socket Weld Elbow - Industrial Weld Fittings | 316 SS | Tube Socket Weld | 3/8 in | Tube Socket Weld | 3/8 in |
| 8SWE | 90° Socket Weld Elbow - Industrial Weld Fittings | 316 SS | Tube Socket Weld | 1/2 in | Tube Socket Weld | 1/2 in |
| 10SWFE | 90° Socket Weld Female Elbow - Industrial Weld Fittings | 316 SS | Tube Socket Weld | 5/8 in | Female National Pipe Thread | 1/2-14 |
| 10SWFE-M | 90° Socket Weld Female Elbow - Industrial Weld Fittings | Alloy 400 | Tube Socket Weld | 5/8 in | Female National Pipe Thread | 1/2-14 |
| 12SWFE | 90° Socket Weld Female Elbow - Industrial Weld Fittings | 316 SS | Tube Socket Weld | 3/4 in | Female National Pipe Thread | 3/4-14 |
| 12SWFE-M | 90° Socket Weld Female Elbow - Industrial Weld Fittings | Alloy 400 | Tube Socket Weld | 3/4 in | Female National Pipe Thread | 3/4-14 |
| 4-4SWFE | 90° Socket Weld Female Elbow - Industrial Weld Fittings | 316 SS | Tube Socket Weld | 1/4 in | Female National Pipe Thread | 1/4-18 |
| 4-4SWFE-M | 90° Socket Weld Female Elbow - Industrial Weld Fittings | Alloy 400 | Tube Socket Weld | 1/4 in | Female National Pipe Thread | 1/4-18 |
| 4SWFE | 90° Socket Weld Female Elbow - Industrial Weld Fittings | 316 SS | Tube Socket Weld | 1/4 in | Female National Pipe Thread | 1/8-27 |
| 4SWFE-M | 90° Socket Weld Female Elbow - Industrial Weld Fittings | Alloy 400 | Tube Socket Weld | 1/4 in | Female National Pipe Thread | 1/8-27 |
| 6-6SWFE | 90° Socket Weld Female Elbow - Industrial Weld Fittings | 316 SS | Tube Socket Weld | 3/8 in | Female National Pipe Thread | 3/8-18 |
| 6-6SWFE-M | 90° Socket Weld Female Elbow - Industrial Weld Fittings | Alloy 400 | Tube Socket Weld | 3/8 in | Female National Pipe Thread | 3/8-18 |
| 6SWFE | 90° Socket Weld Female Elbow - Industrial Weld Fittings | 316 SS | Tube Socket Weld | 3/8 in | Female National Pipe Thread | 1/4-18 |
| 6SWFE-M | 90° Socket Weld Female Elbow - Industrial Weld Fittings | Alloy 400 | Tube Socket Weld | 3/8 in | Female National Pipe Thread | 1/4-18 |
| 8-8SWFE | 90° Socket Weld Female Elbow - Industrial Weld Fittings | 316 SS | Tube Socket Weld | 1/2 in | Female National Pipe Thread | 1/2-14 |
| 8-8SWFE-M | 90° Socket Weld Female Elbow - Industrial Weld Fittings | Alloy 400 | Tube Socket Weld | 1/2 in | Female National Pipe Thread | 1/2-14 |
| 8SWFE | 90° Socket Weld Female Elbow - Industrial Weld Fittings | 316 SS | Tube Socket Weld | 1/2 in | Female National Pipe Thread | 3/8-18 |
| 8SWFE-M | 90° Socket Weld Female Elbow - Industrial Weld Fittings | Alloy 400 | Tube Socket Weld | 1/2 in | Female National Pipe Thread | 3/8-18 |
| 4-4SWME | 90° Socket Weld Male Elbow - Industrial Weld Fittings | 316 SS | Tube Socket Weld | 1/4 in | Male National Pipe Thread | 1/4-18 |
| 4-4SWME-M | 90° Socket Weld Male Elbow - Industrial Weld Fittings | Alloy 400 | Tube Socket Weld | 1/4 in | Male National Pipe Thread | 1/4-18 |