Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| AM10FE |
|
316 SS | SAE Flareless | 5/8 in | Female National Pipe Thread | 1/2-14 | 1 | SAE Flareless Tube End by Female National Pipe Thread |
| AM10FE-M |
|
Alloy 400 | SAE Flareless | 5/8 in | Female National Pipe Thread | 1/2-14 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM12-8FE-M |
|
Alloy 400 | SAE Flareless | 3/4 in | Female National Pipe Thread | 1/2-14 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM12FE |
|
316 SS | SAE Flareless | 3/4 in | Female National Pipe Thread | 3/4-14 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM12FE-M |
|
Alloy 400 | SAE Flareless | 3/4 in | Female National Pipe Thread | 3/4-14 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM14FE-M |
|
Alloy 400 | SAE Flareless | 7/8 in | Female National Pipe Thread | 3/4-14 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM16FE-M |
|
Alloy 400 | SAE Flareless | 1 in | Female National Pipe Thread | 1-11 1/2 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM20FE-M |
|
Alloy 400 | SAE Flareless | 1 1/4 in | Female National Pipe Thread | 1 1/4-11 1/2 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM24FE-M |
|
Alloy 400 | SAE Flareless | 1 1/2 in | Female National Pipe Thread | 1 1/2-11 1/2 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM2FE-M |
|
Alloy 400 | SAE Flareless | 1/8 in | Female National Pipe Thread | 1/8-27 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM32FE-M |
|
Alloy 400 | SAE Flareless | 2 in | Female National Pipe Thread | 2-11 1/2 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM3FE-M |
|
Alloy 400 | SAE Flareless | 3/16 in | Female National Pipe Thread | 1/8-27 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM4-4FE |
|
316 SS | SAE Flareless | 1/4 in | Female National Pipe Thread | 1/4-18 | 1 | SAE Flareless Tube End by Female National Pipe Thread |
| AM4-4FE-M |
|
Alloy 400 | SAE Flareless | 1/4 in | Female National Pipe Thread | 1/4-18 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM4FE |
|
316 SS | SAE Flareless | 1/4 in | Female National Pipe Thread | 1/8-27 | 1 | SAE Flareless Tube End by Female National Pipe Thread |
| AM5-4FE-M |
|
Alloy 400 | SAE Flareless | 5/16 in | Female National Pipe Thread | 1/4-18 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM5FE-M |
|
Alloy 400 | SAE Flareless | 5/16 in | Female National Pipe Thread | 1/8-27 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM6-2FE-M |
|
Alloy 400 | SAE Flareless | 3/8 in | Female National Pipe Thread | 1/8-27 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM6-6FE |
|
316 SS | SAE Flareless | 3/8 in | Female National Pipe Thread | 3/8-18 | 1 | SAE Flareless Tube End by Female National Pipe Thread |
| AM6-6FE-M |
|
Alloy 400 | SAE Flareless | 3/8 in | Female National Pipe Thread | 3/8-18 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM6FE |
|
316 SS | SAE Flareless | 3/8 in | Female National Pipe Thread | 1/4-18 | 1 | SAE Flareless Tube End by Female National Pipe Thread |
| AM6FE-M |
|
Alloy 400 | SAE Flareless | 3/8 in | Female National Pipe Thread | 1/4-18 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM8-4FE |
|
316 SS | SAE Flareless | 1/2 in | Female National Pipe Thread | 1/4-18 | 1 | SAE Flareless Tube End by Female National Pipe Thread |
| AM8-4FE-M |
|
Alloy 400 | SAE Flareless | 1/2 in | Female National Pipe Thread | 1/4-18 | 4 | SAE Flareless Tube End by Female National Pipe Thread |
| AM8-8FE |
|
316 SS | SAE Flareless | 1/2 in | Female National Pipe Thread | 1/2-14 | 4 | SAE Flareless Tube End by Female National Pipe Thread |