Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|
| S10ME | 90° Male Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 5/8 in | Male National Pipe Thread | 1/2-14 |
| S12ME | 90° Male Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/4 in | Male National Pipe Thread | 3/4-14 |
| S16ME | 90° Male Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 in | Male National Pipe Thread | 1-11 1/2 |
| S20ME | 90° Male Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 1/4 in | Male National Pipe Thread | 1 1/4-11 1/2 |
| S4-4ME | 90° Male Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/4 in | Male National Pipe Thread | 1/4-18 |
| S4-6ME | 90° Male Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/4 in | Male National Pipe Thread | 3/8-18 |
| S4ME | 90° Male Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/4 in | Male National Pipe Thread | 1/8-27 |
| S6-6ME | 90° Male Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | Male National Pipe Thread | 3/8-18 |
| S6-8ME | 90° Male Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | Male National Pipe Thread | 1/2-14 |
| S6ME | 90° Male Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | Male National Pipe Thread | 1/4-18 |
| S8-8ME | 90° Male Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/2 in | Male National Pipe Thread | 1/2-14 |
| S8ME | 90° Male Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/2 in | Male National Pipe Thread | 3/8-18 |
| S10GE | 90° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 5/8 in | Male SAE Straight Thread | 5/8 in |
| S12GE | 90° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/4 in | Male SAE Straight Thread | 3/4 in |
| S16GE | 90° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 in | Male SAE Straight Thread | 1 in |
| S20GE | 90° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 1/4 in | Male SAE Straight Thread | 1 1/4 in |
| S24GE | 90° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 1/2 in | Male SAE Straight Thread | 1 1/2 in |
| S4-6GE | 90° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/4 in | Male SAE Straight Thread | 3/8 in |
| S4GE | 90° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/4 in | Male SAE Straight Thread | 1/4 in |
| S6-4GE | 90° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | Male SAE Straight Thread | 1/4 in |
| S6-8GE | 90° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | Male SAE Straight Thread | 1/2 in |
| S6GE | 90° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | Male SAE Straight Thread | 3/8 in |
| S8-6GE | 90° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/2 in | Male SAE Straight Thread | 3/8 in |
| S8GE | 90° Straight Thread Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/2 in | Male SAE Straight Thread | 1/2 in |
| S10SE | 90° Swivel Nut Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 5/8 in | SAE Female O-ring Face Seal | 5/8 in |