Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|
| J10ME-BSPT-B | 90° BSPT Male Elbow - SAE 37° Flared | Brass | Male SAE 37° Flared | 5/8 in | Male BSPT | 1/2-14 |
| J10ME-BSPT-M | 90° BSPT Male Elbow - SAE 37° Flared | Alloy 400 | Male SAE 37° Flared | 5/8 in | Male BSPT | 1/2-14 |
| J12ME-BSPT-B | 90° BSPT Male Elbow - SAE 37° Flared | Brass | Male SAE 37° Flared | 3/4 in | Male BSPT | 3/4-14 |
| J12ME-BSPT-M | 90° BSPT Male Elbow - SAE 37° Flared | Alloy 400 | Male SAE 37° Flared | 3/4 in | Male BSPT | 3/4-14 |
| J4-4ME-BSPT-B | 90° BSPT Male Elbow - SAE 37° Flared | Brass | Male SAE 37° Flared | 1/4 in | Male BSPT | 1/4-19 |
| J4-4ME-BSPT-M | 90° BSPT Male Elbow - SAE 37° Flared | Alloy 400 | Male SAE 37° Flared | 1/4 in | Male BSPT | 1/4-19 |
| J6-6ME-BSPT-B | 90° BSPT Male Elbow - SAE 37° Flared | Brass | Male SAE 37° Flared | 3/8 in | Male BSPT | 3/8-19 |
| J6-6ME-BSPT-M | 90° BSPT Male Elbow - SAE 37° Flared | Alloy 400 | Male SAE 37° Flared | 3/8 in | Male BSPT | 3/8-19 |
| J6ME-BSPT-B | 90° BSPT Male Elbow - SAE 37° Flared | Brass | Male SAE 37° Flared | 3/8 in | Male BSPT | 1/4-19 |
| J6ME-BSPT-M | 90° BSPT Male Elbow - SAE 37° Flared | Alloy 400 | Male SAE 37° Flared | 3/8 in | Male BSPT | 1/4-19 |
| J8-8ME-BSPT-B | 90° BSPT Male Elbow - SAE 37° Flared | Brass | Male SAE 37° Flared | 1/2 in | Male BSPT | 1/2-14 |
| J8-8ME-BSPT-M | 90° BSPT Male Elbow - SAE 37° Flared | Alloy 400 | Male SAE 37° Flared | 1/2 in | Male BSPT | 1/2-14 |
| J8ME-BSPT-B | 90° BSPT Male Elbow - SAE 37° Flared | Brass | Male SAE 37° Flared | 1/2 in | Male BSPT | 3/8-19 |
| J8ME-BSPT-M | 90° BSPT Male Elbow - SAE 37° Flared | Alloy 400 | Male SAE 37° Flared | 1/2 in | Male BSPT | 3/8-19 |
| J10BE | 90° Union Elbow - SAE 37° Flared | 316 SS | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in |
| J10BE-B | 90° Union Elbow - SAE 37° Flared | Brass | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in |
| J10BE-M | 90° Union Elbow - SAE 37° Flared | Alloy 400 | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in |
| J12BE | 90° Union Elbow - SAE 37° Flared | 316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in |
| J12BE-B | 90° Union Elbow - SAE 37° Flared | Brass | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in |
| J12BE-M | 90° Union Elbow - SAE 37° Flared | Alloy 400 | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in |
| J14BE-M | 90° Union Elbow - SAE 37° Flared | Alloy 400 | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in |
| J16BE | 90° Union Elbow - SAE 37° Flared | 316 SS | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in |
| J16BE-B | 90° Union Elbow - SAE 37° Flared | Brass | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in |
| J16BE-M | 90° Union Elbow - SAE 37° Flared | Alloy 400 | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in |
| J2BE-B | 90° Union Elbow - SAE 37° Flared | Brass | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in |