Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|
| P10E | 90° Union Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 5/8 in | Nav-Sea Male O-ring Face Seal | 5/8 in |
| P12E | 90° Union Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/4 in | Nav-Sea Male O-ring Face Seal | 3/4 in |
| P12E-M | 90° Union Elbow - Nav-Sea ORFS | Alloy 400 | Nav-Sea Male O-ring Face Seal | 3/4 in | Nav-Sea Male O-ring Face Seal | 3/4 in |
| P16E | 90° Union Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 in | Nav-Sea Male O-ring Face Seal | 1 in |
| P20E | 90° Union Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 1/4 in | Nav-Sea Male O-ring Face Seal | 1 1/4 in |
| P24E | 90° Union Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 1/2 in | Nav-Sea Male O-ring Face Seal | 1 1/2 in |
| P4E | 90° Union Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/4 in | Nav-Sea Male O-ring Face Seal | 1/4 in |
| P6E | 90° Union Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/8 in | Nav-Sea Male O-ring Face Seal | 3/8 in |
| P8E | 90° Union Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/2 in | Nav-Sea Male O-ring Face Seal | 1/2 in |
| P8E-M | 90° Union Elbow - Nav-Sea ORFS | Alloy 400 | Nav-Sea Male O-ring Face Seal | 1/2 in | Nav-Sea Male O-ring Face Seal | 1/2 in |
| P10-8FE | 90° Female Pipe Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 5/8 in | Female National Pipe Thread | 1/2-14 |
| P12-12FE | 90° Female Pipe Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/4 in | Female National Pipe Thread | 3/4-14 |
| P16-16FE | 90° Female Pipe Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 in | Female National Pipe Thread | 1-11 1/2 |
| P4-2FE | 90° Female Pipe Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/4 in | Female National Pipe Thread | 1/8-27 |
| P6-4FE | 90° Female Pipe Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/8 in | Female National Pipe Thread | 1/4-18 |
| P6-6FE | 90° Female Pipe Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/8 in | Female National Pipe Thread | 3/8-18 |
| P8-6FE | 90° Female Pipe Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/2 in | Female National Pipe Thread | 3/8-18 |
| P8-8FE | 90° Female Pipe Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/2 in | Female National Pipe Thread | 1/2-14 |
| P10-8ME | 90° Male Pipe Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 5/8 in | Male National Pipe Thread | 1/2-14 |
| P12-12ME | 90° Male Pipe Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/4 in | Male National Pipe Thread | 3/4-14 |
| P12-12ME-M | 90° Male Pipe Elbow - Nav-Sea ORFS | Alloy 400 | Nav-Sea Male O-ring Face Seal | 3/4 in | Male National Pipe Thread | 3/4-14 |
| P16-16ME | 90° Male Pipe Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 in | Male National Pipe Thread | 1-11 1/2 |
| P16-16ME-M | 90° Male Pipe Elbow - Nav-Sea ORFS | Alloy 400 | Nav-Sea Male O-ring Face Seal | 1 in | Male National Pipe Thread | 1-11 1/2 |
| P20-20ME | 90° Male Pipe Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 1/4 in | Male National Pipe Thread | 1 1/4-11 1/2 |
| P24-24ME | 90° Male Pipe Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 1/2 in | Male National Pipe Thread | 1 1/2-11 1/2 |