Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | W Wrench Flat | W1 Hex | Production Category | Specialty | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AM10BE-45 |
|
316 SS | SAE Flareless | 5/8 in | SAE Flareless | 5/8 in | 7/8 in | 1 1/8 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM10BE-45-M |
|
Alloy 400 | SAE Flareless | 5/8 in | SAE Flareless | 5/8 in | 7/8 in | 1 1/8 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM12BE-45-M |
|
Alloy 400 | SAE Flareless | 3/4 in | SAE Flareless | 3/4 in | 1 1/16 in | 1 3/8 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM14BE-45 |
|
316 SS | SAE Flareless | 7/8 in | SAE Flareless | 7/8 in | 1 5/16 in | 1 1/2 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM14BE-45-M |
|
Alloy 400 | SAE Flareless | 7/8 in | SAE Flareless | 7/8 in | 1 5/16 in | 1 1/2 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM16BE-45-M |
|
Alloy 400 | SAE Flareless | 1 in | SAE Flareless | 1 in | 1 5/16 in | 1 5/8 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM20BE-45 |
|
316 SS | SAE Flareless | 1 1/4 in | SAE Flareless | 1 1/4 in | 1 5/8 in | 1-7/8 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM20BE-45-M |
|
Alloy 400 | SAE Flareless | 1 1/4 in | SAE Flareless | 1 1/4 in | 1 5/8 in | 1-7/8 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM24BE-45 |
|
316 SS | SAE Flareless | 1 1/2 in | SAE Flareless | 1 1/2 in | 1 7/8 in | 2 1/8 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM24BE-45-M |
|
Alloy 400 | SAE Flareless | 1 1/2 in | SAE Flareless | 1 1/2 in | 1 7/8 in | 2 1/8 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM2BE-45 |
|
316 SS | SAE Flareless | 1/8 in | SAE Flareless | 1/8 in | 7/16 in | 9/16 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM2BE-45-M |
|
Alloy 400 | SAE Flareless | 1/8 in | SAE Flareless | 1/8 in | 7/16 in | 9/16 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM32BE-45 |
|
316 SS | SAE Flareless | 2 in | SAE Flareless | 2 in | 2 1/2 in | 2 3/4 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM32BE-45-M |
|
Alloy 400 | SAE Flareless | 2 in | SAE Flareless | 2 in | 2 1/2 in | 2 3/4 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM3BE-45 |
|
316 SS | SAE Flareless | 3/16 in | SAE Flareless | 3/16 in | 7/16 in | 5/8 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM3BE-45-M |
|
Alloy 400 | SAE Flareless | 3/16 in | SAE Flareless | 3/16 in | 7/16 in | 5/8 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM4BE-45 |
|
316 SS | SAE Flareless | 1/4 in | SAE Flareless | 1/4 in | 7/16 in | 11/16 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM4BE-45-M |
|
Alloy 400 | SAE Flareless | 1/4 in | SAE Flareless | 1/4 in | 7/16 in | 11/16 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM5BE-45 |
|
316 SS | SAE Flareless | 5/16 in | SAE Flareless | 5/16 in | 9/16 in | 3/4 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM5BE-45-M |
|
Alloy 400 | SAE Flareless | 5/16 in | SAE Flareless | 5/16 in | 9/16 in | 3/4 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM6BE-45-M |
|
Alloy 400 | SAE Flareless | 3/8 in | SAE Flareless | 3/8 in | 9/16 in | 13/16 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM8BE-45 |
|
316 SS | SAE Flareless | 1/2 in | SAE Flareless | 1/2 in | 3/4 in | 1 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM8BE-45-M |
|
Alloy 400 | SAE Flareless | 1/2 in | SAE Flareless | 1/2 in | 3/4 in | 1 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM12BE-45 |
|
316 SS | SAE Flareless | 3/4 in | SAE Flareless | 3/4 in | 1 1/16 in | 1 3/8 in | 4 | Bulkhead | SAE Flareless Tube End |
| AM6BE-45 |
|
316 SS | SAE Flareless | 3/8 in | SAE Flareless | 3/8 in | 9/16 in | 13/16 in | 3 | Bulkhead | SAE Flareless Tube End |