Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|
| AM10BE-45 | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | 316 SS | SAE Flareless | 5/8 in | SAE Flareless | 5/8 in |
| AM10BE-45-M | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | Alloy 400 | SAE Flareless | 5/8 in | SAE Flareless | 5/8 in |
| AM12BE-45-M | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | Alloy 400 | SAE Flareless | 3/4 in | SAE Flareless | 3/4 in |
| AM14BE-45 | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | 316 SS | SAE Flareless | 7/8 in | SAE Flareless | 7/8 in |
| AM14BE-45-M | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | Alloy 400 | SAE Flareless | 7/8 in | SAE Flareless | 7/8 in |
| AM16BE-45-M | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | Alloy 400 | SAE Flareless | 1 in | SAE Flareless | 1 in |
| AM20BE-45 | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | 316 SS | SAE Flareless | 1 1/4 in | SAE Flareless | 1 1/4 in |
| AM20BE-45-M | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | Alloy 400 | SAE Flareless | 1 1/4 in | SAE Flareless | 1 1/4 in |
| AM24BE-45 | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | 316 SS | SAE Flareless | 1 1/2 in | SAE Flareless | 1 1/2 in |
| AM24BE-45-M | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | Alloy 400 | SAE Flareless | 1 1/2 in | SAE Flareless | 1 1/2 in |
| AM2BE-45 | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | 316 SS | SAE Flareless | 1/8 in | SAE Flareless | 1/8 in |
| AM2BE-45-M | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | Alloy 400 | SAE Flareless | 1/8 in | SAE Flareless | 1/8 in |
| AM32BE-45 | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | 316 SS | SAE Flareless | 2 in | SAE Flareless | 2 in |
| AM32BE-45-M | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | Alloy 400 | SAE Flareless | 2 in | SAE Flareless | 2 in |
| AM3BE-45 | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | 316 SS | SAE Flareless | 3/16 in | SAE Flareless | 3/16 in |
| AM3BE-45-M | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | Alloy 400 | SAE Flareless | 3/16 in | SAE Flareless | 3/16 in |
| AM4BE-45 | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | 316 SS | SAE Flareless | 1/4 in | SAE Flareless | 1/4 in |
| AM4BE-45-M | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | Alloy 400 | SAE Flareless | 1/4 in | SAE Flareless | 1/4 in |
| AM5BE-45 | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | 316 SS | SAE Flareless | 5/16 in | SAE Flareless | 5/16 in |
| AM5BE-45-M | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | Alloy 400 | SAE Flareless | 5/16 in | SAE Flareless | 5/16 in |
| AM6BE-45-M | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | Alloy 400 | SAE Flareless | 3/8 in | SAE Flareless | 3/8 in |
| AM8BE-45 | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | 316 SS | SAE Flareless | 1/2 in | SAE Flareless | 1/2 in |
| AM8BE-45-M | 45° Bulkhead Union Elbow - SAE Flareless Tube Fitting | Alloy 400 | SAE Flareless | 1/2 in | SAE Flareless | 1/2 in |
| AM10FE-45 | 45° Female Elbow - SAE Flareless Tube Fitting | 316 SS | SAE Flareless | 5/8 in | Female National Pipe Thread | 1/2-14 |
| AM10FE-45-M | 45° Female Elbow - SAE Flareless Tube Fitting | Alloy 400 | SAE Flareless | 5/8 in | Female National Pipe Thread | 1/2-14 |