This category has 1,436 items. Only the first 1000 records are returned.
Encapsulated Angle Ball Valves
EB Series Encapsulated Ball Valves
EB Series Encapsulated Ball Valves are used in analytical instrumentation and other applications up to 3000 psig where extremely low dead space, cleanliness and purgability are required.
Specifications
- MAWP: up to 2500 psig (172 bar)
- Temperature Range: -65 to 300° F (-53 to 148° C)
- Orifice Sizes: 0.052 to 0.406
- Two-way, angle, and three-way balls valves
- Body Materials: Forged 316 Stainless Steel, Alloy 400, C-276, and brass
- Packing Material: Modified PTFE
- End Connections
- Types: Duolok, Unilok, or Griplok tube fitting, TruFit pipe, and 37° AN, fitting end connections
- Sizes: 1/16 to 3/4 in. (6 to 12 mm).
EB Series Ball Valves are highly configurable. Our website contains the most popular FB Series ball valves configurations - many more configurations are available. To specify other configurations, please see the EB Series Ball Valves Catalog or SSP Customer Service.
Options
- Colored handles
- Upstream and downstream vented valves
- Special ASTM 93G Level C compliant cleaning
- Actuator Brackets and Couplings
- Sour gas per ISO 15156/MR01-75
- Special flow paths for:
- Sampling
- Quarter-Turn Switching
- Drain/Purge
- Tee Flow
Part # |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Cv |
Orifice |
Hardware |
Packing Material |
Vent Type |
Production Category |
Actuation Type |
End Connection Type |
End Connections |
Connection 3 - Size |
Description Text |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 45GA8PF-316-LD-OG | Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 3.5 | Orifice N/A 0.406 in10.3 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Female National Pipe Thread | End Connections N/A FNPT x FNPT | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GA8PF-316-LD-YW | Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 3.5 | Orifice N/A 0.406 in10.3 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Female National Pipe Thread | End Connections N/A FNPT x FNPT | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GA8PF-316-NH | Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 3.5 | Orifice N/A 0.406 in10.3 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Female National Pipe Thread | End Connections N/A FNPT x FNPT | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GA8PF-316-OG | Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 3.5 | Orifice N/A 0.406 in10.3 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Female National Pipe Thread | End Connections N/A FNPT x FNPT | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GA8PF-316-RD | Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 3.5 | Orifice N/A 0.406 in10.3 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Female National Pipe Thread | End Connections N/A FNPT x FNPT | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GA8PF-316-YW | Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 3.5 | Orifice N/A 0.406 in10.3 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Female National Pipe Thread | End Connections N/A FNPT x FNPT | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD12-316 | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 in. | Cv N/A 3.8 | Orifice N/A 0.406 in10.3 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 1 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD12-316-BL | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 in. | Cv N/A 3.8 | Orifice N/A 0.406 in10.3 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD12-316-BL-LD | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 in. | Cv N/A 3.8 | Orifice N/A 0.406 in10.3 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD12-316-GR | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 in. | Cv N/A 3.8 | Orifice N/A 0.406 in10.3 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD12-316-GR-LD | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 in. | Cv N/A 3.8 | Orifice N/A 0.406 in10.3 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD12-316-LD | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 in. | Cv N/A 3.8 | Orifice N/A 0.406 in10.3 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD12-316-LD-OG | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 in. | Cv N/A 3.8 | Orifice N/A 0.406 in10.3 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD12-316-LD-RD | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 in. | Cv N/A 3.8 | Orifice N/A 0.406 in10.3 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD12-316-LD-YW | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 in. | Cv N/A 3.8 | Orifice N/A 0.406 in10.3 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD12-316-NH | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 in. | Cv N/A 3.8 | Orifice N/A 0.406 in10.3 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD12-316-OG | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 in. | Cv N/A 3.8 | Orifice N/A 0.406 in10.3 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD12-316-RD | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 in. | Cv N/A 3.8 | Orifice N/A 0.406 in10.3 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD12-316-YW | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/4 in. | Cv N/A 3.8 | Orifice N/A 0.406 in10.3 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD8-316 | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in. | Cv N/A 4.6 | Orifice N/A 0.406 in10.3 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 1 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD8-316-BL | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in. | Cv N/A 4.6 | Orifice N/A 0.406 in10.3 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD8-316-GR | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in. | Cv N/A 4.6 | Orifice N/A 0.406 in10.3 mm | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD8-316-GR-LD | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in. | Cv N/A 4.6 | Orifice N/A 0.406 in10.3 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD8-316-LD | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in. | Cv N/A 4.6 | Orifice N/A 0.406 in10.3 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |
| 45GAD8-316-LD-OG | Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in. | Cv N/A 4.6 | Orifice N/A 0.406 in10.3 mm | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Production Category N/A 2 | Actuation Type N/A . | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Connection 3 - Size N/A | Description Text N/A One Piece Ball Valve |