Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Tube Stub Adapter - Duolok
Tube stub adapters are used to connect tubing to tube fitting ends. They are especially useful in adapting fittings and valve end connections from one size fitting to another, close coupling fittings, and to position instruments and fittings in the proper position.
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
| ISSDM12RM10 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 10 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM12RM16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 16 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM12RM18 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 18 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM12RM20 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 20 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM12RM22 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 22 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM12RM25 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 25 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM12RM6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 6 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM12RM8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 8 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM16RM12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 16 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 12 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM18RM12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 18 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 12 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM18RM16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 18 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 16 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM18RM20 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 18 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 20 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM18RM22 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 18 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 22 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM18RM25 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 18 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 25 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM20RM16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 20 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 16 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM20RM18 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 20 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 18 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM20RM22 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 20 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 22 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM20RM25 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 20 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 25 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM22RM18 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 22 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 18 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM22RM20 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 22 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 20 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM22RM25 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 22 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 25 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM25RM18 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 25 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 18 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM25RM20 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 25 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 20 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM3RM10 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 10 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |
| ISSDM3RM4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 4 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Duolok Tube Stub |