Male Adapter SAE - Duolok
Tube Stub Adapters - Duolok
Duolok SAE adapters have one tube stub end that is inserted into a tube fitting and male SAE straight thread end to connect to a female SAE straight thread port.
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBD12MAST12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| IBD2MAST2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| IBD4MAST4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| IBD6MAST4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| IBD6MAST6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| IBD6MAST8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| IBD8MAST6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| IBD8MAST8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| ISSD12MAST12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| ISSD16MAST16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| ISSD2MAST2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| ISSD4MAST4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| ISSD6MAST4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| ISSD6MAST6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| ISSD6MAST8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| ISSD8MAST6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| ISSD8MAST8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| IHCD2MAST2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| IHCD4MAST4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| IHCD6MAST4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| IHCD6MAST6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| IHCD6MAST8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| IHCD8MAST6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| IHCD8MAST8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
| IHCD2MAST2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male SAE Straight Thread |
1 2