Male Adapter - Duolok
Tube Stub Adapters - Duolok
Duolok male adapters have one tube stub end that is inserted into a tube fitting and one male NPT end to connect to a female NPT port.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISSD6MA8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| ISSD8MA4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| ISSD8MA6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| ISSD8MA8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| ISSDM10MA4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| ISSDM10MA6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| ISSDM12MA4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| ISSDM12MA8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| ISSDM6MA2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| ISSDM6MA4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| ISSDM8MA4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| ISSD5MA2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IBD10MA8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IBD12MA12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IBD12MA8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IBD16MA12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IBD16MA16 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IBD2MA2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IBD2MA4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IBD3MA2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IBD3MA4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IBD4MA2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IBD4MA4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IBD4MA6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IBD4MA8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |