Hose Barb Adapter - Duolok
Tube Stub Adapters - Duolok
Duolok hose barb adapters have one tube stub that is inserted into a tube end in a fitting and one barb end that is inserted into push-on hose of flexible tubing.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Barb OD |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| IBD12HBA12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/4 in | Barb OD N/A 0.90 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| IBD5HBA4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Barb OD N/A 0.38 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| IBD6HBA8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/2 in | Barb OD N/A 0.45 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| IBD8HBA6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/8 in | Barb OD N/A 0.60 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| ISSD2HBA2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/8 in | Barb OD N/A 0.13 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| ISSD2HBA4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Barb OD N/A 0.30 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| ISSD4HBA4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Barb OD N/A 0.30 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| ISSD4HBA6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/8 in | Barb OD N/A 0.30 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| ISSD6HBA6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/8 in | Barb OD N/A 0.45 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| ISSD8HBA8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/2 in | Barb OD N/A 0.60 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Poly Flex Tubing Barb |