Reducing Union Tee - Unilok
Tube Fitting Unions - Unilok
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| IHCU8RUT84 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IHCU8RUT86 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IMU6RUT46 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IMU6RUT64 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IMU8RUT66 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IMU8RUT84 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
| IMU8RUT86 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End |
1 2