Union Cross - Duolok
Tube Fitting Unions - Duolok
Duolok union cross with four tube fitting end connections connect four tubes in a cross pattern.
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Connection 4 - Type |
Connection 4 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| IMD4UCS |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Duolok Tube End |
| IMD6UCS |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IMD8UCS |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IHCD2UCS |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/8 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IHCD4UCS |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IHCD6UCS |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IHCD8UCS |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Connection 4 - Type N/A Tube Fitting | Connection 4 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
1 2