Bulkhead Union - Duolok
Tube Fitting Unions - Duolok
Duolok bulkhead unions are straight tube fittings designed to pass through a bulkhead or cabinet wall. They have two equal size tube fitting end connections and an extended threaded body designed to be secured the fitting to a bulkhead or cabinet wall with a bulkhead nut.
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IMD8BU |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Production Category N/A 3 | End Connection Type N/A Duolok Tube End |
| IHCD2BU |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IHCD4BU |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Duolok Tube End |
| IHCD6BU |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IHCD8BU |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBD10BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD12BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD1BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/16 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD2BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD3BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD4BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD5BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/16 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD6BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBD8BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBDM10BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 10 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBDM12BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 12 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBDM14BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 14 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 14 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBDM15BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 15 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 15 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBDM16BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 16 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 16 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBDM3BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBDM4BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 4 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 4 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End |
| IBDM6BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 6 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
| IBDM8BU |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 8 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End |
1 2