Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
E_NUM |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| IHCD6MCST8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | E_NUM N/A 0.28 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD8MCST12 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | E_NUM N/A 0.41 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD8MCST6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | E_NUM N/A 0.28 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD8MCST8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | E_NUM N/A 0.41 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD12MCST12 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | E_NUM N/A 0.62 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD12MCST8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | E_NUM N/A 0.42 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD2MCST2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/8 in | E_NUM N/A 0.09 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD4MCST10 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | E_NUM N/A 0.19 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD4MCST4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | E_NUM N/A 0.19 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD4MCST6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | E_NUM N/A 0.19 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD4MCST8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | E_NUM N/A 0.19 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD6MCST10 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | E_NUM N/A 0.28 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD6MCST4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | E_NUM N/A 0.2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD6MCST6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | E_NUM N/A 0.28 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD6MCST8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | E_NUM N/A 0.28 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD8MCST12 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | E_NUM N/A 0.41 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD8MCST6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | E_NUM N/A 0.28 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IMD8MCST8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | E_NUM N/A 0.41 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSDM12MCST6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | E_NUM N/A 7.1 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD1MCST2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/8 in | E_NUM N/A 0.05 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD3MCST3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/16 in | E_NUM N/A 0.13 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD32MCST32 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 2 in | E_NUM N/A 1.82 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |