Male Connector SAE - Duolok
Tube Fitting to SAE Thread Fitting - Duolok
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
E_NUM |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| ISSD10MCST10 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | E_NUM N/A 0.5 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD10MCST8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | E_NUM N/A 0.42 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD12MCST12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | E_NUM N/A 0.62 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD12MCST8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | E_NUM N/A 0.42 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD16MCST12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | E_NUM N/A 0.66 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD16MCST16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | E_NUM N/A 0.88 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD20MCST20 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | E_NUM N/A 1.09 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD24MCST24 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/2 in | E_NUM N/A 1.34 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD2MCST2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/8 in | E_NUM N/A 0.09 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD4MCST10 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | E_NUM N/A 0.19 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD4MCST4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | E_NUM N/A 0.19 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD4MCST6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | E_NUM N/A 0.19 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD4MCST8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | E_NUM N/A 0.19 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD5MCST5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/16 in | E_NUM N/A 0.25 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD6MCST10 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | E_NUM N/A 0.28 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD6MCST4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | E_NUM N/A 0.2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD6MCST6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | E_NUM N/A 0.28 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD6MCST8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | E_NUM N/A 0.28 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD8MCST12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | E_NUM N/A 0.41 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD8MCST6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | E_NUM N/A 0.28 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD8MCST8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | E_NUM N/A 0.41 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IBD10MCST10 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | E_NUM N/A 0.5 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IBD10MCST8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | E_NUM N/A 0.42 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IBD12MCST12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | E_NUM N/A 0.62 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |
| IBD12MCST8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | E_NUM N/A 0.42 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male SAE Straight Thread |