Female Branch Tee - Unilok
Tube Fitting to NPT Thread Fitting - Unilok
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| IBU10FBT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| IBU12FBT12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| IBU2FBT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| IBU4FBT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| IBU4FBT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| IBU6FBT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| IBU8FBT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| IBU8FBT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| IBU8FBT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| ISSU10FBT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| ISSU12FBT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| ISSU16FBT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| ISSU16FBT16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1-11 1/2 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| ISSU2FBT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| ISSU4FBT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| ISSU4FBT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| ISSU6FBT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| ISSU8FBT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| ISSU8FBT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| ISSU8FBT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| IHCU2FBT2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| IHCU4FBT2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| IHCU4FBT4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| IHCU6FBT4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
| IHCU8FBT4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Fitting | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Female National Pipe Thread | Connection 3 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Female National Pipe Thread |
1 2