Female Adapter - Griplok
Tube Fitting to NPT Thread Fitting - Griplok
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBG4FA2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IBG4FA4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IBG4FA6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IBG4FA8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IBG6FA2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IBG6FA4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IBG6FA6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IBG6FA8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IBG8FA4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IBG8FA6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IBG8FA8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IMG4FA2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IMG4FA4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IMG4FA6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IMG4FA8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IMG6FA2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IMG6FA4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IMG6FA6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IMG6FA8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IMG8FA4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IMG8FA6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
| IMG8FA8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Griplok Stub End by Female National Pipe Thread |
1 2