Male Run Tee - Duolok
Tube Fitting to NPT Thread Fitting - Duolok
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| ISSDM12MRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 12 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| ISSDM12MRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 12 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| ISSDM6MRT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 6 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| ISSDM6MRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 6 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| ISSDM8MRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 8 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| ISSDM10MRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 10 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IBDM10MRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 10 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IHCD2MRT2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IHCD2MRT4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IHCD4MRT2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IHCD4MRT4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IHCD6MRT4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IHCD6MRT6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IHCD8MRT6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IHCD8MRT8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IMD12MRT12 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IMD2MRT2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IMD2MRT4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IMD4MRT2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IMD4MRT4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IMD6MRT4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IMD6MRT6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IMD8MRT6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| IMD8MRT8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
| ISSD8MRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A | End Connection Type N/A Duolok Tube End by Male National Pipe Thread |
1 2