Male Adapter - Duolok
Tube Fitting to NPT Thread Fitting - Duolok
Duolok male adapters have one tube stub end that is inserted into a tube fitting and one male NPT end to connect to a female NPT port.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IMD2MA2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IMD2MA4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 3 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IMD4MA2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 3 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IMD4MA4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IMD4MA6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IMD4MA8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IMD6MA2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IMD6MA4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IMD6MA6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IMD6MA8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IMD8MA4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IMD8MA6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| IMD8MA8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| ISSD12MA16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |
| ISSD24MA24 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Production Category N/A | End Connection Type N/A Duolok Tube Stub by Male National Pipe Thread |